All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

14131 14000 1 5/16 in
33.338
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14131A 14000 1 5/16 in
33.338
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
16131 16000 1 5/16 in
33.338
mm
0.8125 in
20.638
mm
12700 lbf
56600
N
14800 lbf
65800
N
CAD Icon (for items table)
16582 N/A 1 5/16 in
33.338
mm
0.875 in
22.225
mm
15000 lbf
66700
N
17500 lbf
77900
N
CAD Icon (for items table)
1680 N/A 1 5/16 in
33.338
mm
0.8125 in
20.638
mm
11800 lbf
52500
N
13000 lbf
57900
N
CAD Icon (for items table)
25132 25000 1 5/16 in
33.338
mm
0.7450 in
18.923
mm
11100 lbf
49200
N
12100 lbf
53700
N
CAD Icon (for items table)
2581 2500 1 5/16 in
33.338
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
CAD Icon (for items table)
2585 2500 1 5/16 in
33.338
mm
0.9983 in
25.357
mm
18800 lbf
83700
N
21200 lbf
94400
N
CAD Icon (for items table)
26131 26000 1 5/16 in
33.338
mm
0.7450 in
18.923
mm
15700 lbf
69600
N
13500 lbf
60100
N
CAD Icon (for items table)
26131H 26000 1 5/16 in
33.338
mm
0.7450 in
18.923
mm
15700 lbf
69600
N
13500 lbf
60100
N
CAD Icon (for items table)
26132 26000 1 5/16 in
33.338
mm
0.7450 in
18.923
mm
15700 lbf
69600
N
13500 lbf
60100
N
CAD Icon (for items table)
2785 2700 1 5/16 in
33.338
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
2790 2700 1 5/16 in
33.338
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
31590 31500 1 5/16 in
33.338
mm
1.1250 in
28.575
mm
21300 lbf
94700
N
24100 lbf
107000
N
CAD Icon (for items table)
3196 3100 1 5/16 in
33.338
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
CAD Icon (for items table)
3197 3100 1 5/16 in
33.338
mm
1.1810 in
29.997
mm
21300 lbf
94800
N
22800 lbf
102000
N
CAD Icon (for items table)
335-S 335 1 5/16 in
33.338
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
CAD Icon (for items table)
3477 3400 1 5/16 in
33.338
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
CAD Icon (for items table)
3483 3400 1 5/16 in
33.338
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
CAD Icon (for items table)
43131 43000 1 5/16 in
33.338
mm
0.9478 in
24.074
mm
20700 lbf
92000
N
17100 lbf
76200
N
CAD Icon (for items table)
43132 43000 1 5/16 in
33.338
mm
0.9478 in
24.074
mm
20700 lbf
92000
N
17100 lbf
76200
N
CAD Icon (for items table)
44131 44000 1 5/16 in
33.338
mm
0.9330 in
23.698
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
HM88547 N/A 1 5/16 in
33.338
mm
1.0938 in
27.783
mm
23200 lbf
103000
N
24900 lbf
111000
N
CAD Icon (for items table)
HM89443 HM89400 1 5/16 in
33.338
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
CAD Icon (for items table)
HM89444 HM89400 1 5/16 in
33.338
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
CAD Icon (for items table)
  Results 276 - 300 of 1000 « 11 12 13 14 15 »