Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 301 - 325 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M38545 N/A 1 5/16 in
33.338
mm
0.8125 in
20.638
mm
14000 lbf
62400
N
16400 lbf
72800
N
M88047 M88000 1 5/16 in
33.338
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
M88048 M88000 1 5/16 in
33.338
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
M88048A M88000 1 5/16 in
33.338
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
M88048-S M88000 1 5/16 in
33.338
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
NA43131 N/A 1 5/16 in
33.338
mm
1.09375 in
27.781
mm
N/A N/A
02877 02800 1 3/8 in
34.925
mm
0.875 in
22.225
mm
14800 lbf
65700
N
16800 lbf
74900
N
02878 02800 1 3/8 in
34.925
mm
0.875 in
22.225
mm
14800 lbf
65700
N
16800 lbf
74900
N
14136A 14000 1 3/8 in
34.925
mm
1.0520 in
26.721
mm
12300 lbf
54600
N
13900 lbf
61700
N
14136AA 14000 1 3/8 in
34.925
mm
1.0520 in
26.721
mm
12300 lbf
54600
N
13900 lbf
61700
N
14137A 14000 1 3/8 in
34.925
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
14137AS 14000 1 3/8 in
34.925
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
14138A 14000 1 3/8 in
34.925
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
14585 N/A 1 3/8 in
34.925
mm
0.8125 in
20.638
mm
13300 lbf
59200
N
15300 lbf
68100
N
16137 16000 1 3/8 in
34.925
mm
0.8125 in
20.638
mm
12700 lbf
56600
N
14800 lbf
65800
N
23690 N/A 1 3/8 in
34.925
mm
1.0620 in
26.975
mm
20100 lbf
89400
N
22900 lbf
102000
N
23790 N/A 1 3/8 in
34.925
mm
1.0625 in
26.988
mm
18900 lbf
84100
N
22000 lbf
97900
N
25877 N/A 1 3/8 in
34.925
mm
0.9688 in
24.608
mm
19100 lbf
85100
N
21900 lbf
97400
N
25877A N/A 1 3/8 in
34.925
mm
0.9688 in
24.608
mm
19100 lbf
85100
N
21900 lbf
97400
N
25878 N/A 1 3/8 in
34.925
mm
0.9688 in
24.608
mm
19100 lbf
85100
N
21900 lbf
97400
N
2786 2700 1 3/8 in
34.925
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
27875 27800 1 3/8 in
34.925
mm
0.9330 in
23.698
mm
17500 lbf
78000
N
20500 lbf
91100
N
2793 2700 1 3/8 in
34.925
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
2796 2700 1 3/8 in
34.925
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
28137 28000 1 3/8 in
34.925
mm
0.8244 in
20.940
mm
16900 lbf
75200
N
15500 lbf
68900
N
  Results 301 - 325 of 1000 « 11 12 13 14 15 »  
<