All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 325 of 1000 « 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M38545 N/A 1 5/16 in
33.338
mm
0.8125 in
20.638
mm
14000 lbf
62400
N
16400 lbf
72800
N
CAD Icon (for items table)
M88047 M88000 1 5/16 in
33.338
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
CAD Icon (for items table)
M88048 M88000 1 5/16 in
33.338
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
CAD Icon (for items table)
M88048A M88000 1 5/16 in
33.338
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
CAD Icon (for items table)
M88048-S M88000 1 5/16 in
33.338
mm
0.875 in
22.225
mm
17100 lbf
76300
N
17400 lbf
77400
N
CAD Icon (for items table)
NA43131 N/A 1 5/16 in
33.338
mm
1.09375 in
27.781
mm
N/A N/A CAD Icon (for items table)
02877 02800 1 3/8 in
34.925
mm
0.875 in
22.225
mm
14800 lbf
65700
N
16800 lbf
74900
N
CAD Icon (for items table)
02878 02800 1 3/8 in
34.925
mm
0.875 in
22.225
mm
14800 lbf
65700
N
16800 lbf
74900
N
CAD Icon (for items table)
14136A 14000 1 3/8 in
34.925
mm
1.0520 in
26.721
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14136AA 14000 1 3/8 in
34.925
mm
1.0520 in
26.721
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14137A 14000 1 3/8 in
34.925
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14137AS 14000 1 3/8 in
34.925
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14138A 14000 1 3/8 in
34.925
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
CAD Icon (for items table)
14585 N/A 1 3/8 in
34.925
mm
0.8125 in
20.638
mm
13300 lbf
59200
N
15300 lbf
68100
N
CAD Icon (for items table)
16137 16000 1 3/8 in
34.925
mm
0.8125 in
20.638
mm
12700 lbf
56600
N
14800 lbf
65800
N
CAD Icon (for items table)
23690 N/A 1 3/8 in
34.925
mm
1.0620 in
26.975
mm
20100 lbf
89400
N
22900 lbf
102000
N
CAD Icon (for items table)
23790 N/A 1 3/8 in
34.925
mm
1.0625 in
26.988
mm
18900 lbf
84100
N
22000 lbf
97900
N
CAD Icon (for items table)
25877 N/A 1 3/8 in
34.925
mm
0.9688 in
24.608
mm
19100 lbf
85100
N
21900 lbf
97400
N
CAD Icon (for items table)
25877A N/A 1 3/8 in
34.925
mm
0.9688 in
24.608
mm
19100 lbf
85100
N
21900 lbf
97400
N
CAD Icon (for items table)
25878 N/A 1 3/8 in
34.925
mm
0.9688 in
24.608
mm
19100 lbf
85100
N
21900 lbf
97400
N
CAD Icon (for items table)
2786 2700 1 3/8 in
34.925
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
27875 27800 1 3/8 in
34.925
mm
0.9330 in
23.698
mm
17500 lbf
78000
N
20500 lbf
91100
N
CAD Icon (for items table)
2793 2700 1 3/8 in
34.925
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
2796 2700 1 3/8 in
34.925
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
28137 28000 1 3/8 in
34.925
mm
0.8244 in
20.940
mm
16900 lbf
75200
N
15500 lbf
68900
N
CAD Icon (for items table)
  Results 301 - 325 of 1000 « 11 12 13 14 15 »