All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 1000
«
11
12
13
14
15
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
2878
2878
1 3/8
in
34.925
mm
0.9375
in
23.813
mm
16400
lbf
73200
N
18800
lbf
83800
N
31593
31500
1 3/8
in
34.925
mm
1.1250
in
28.575
mm
21300
lbf
94700
N
24100
lbf
107000
N
31594
31500
1 3/8
in
34.925
mm
1.1250
in
28.575
mm
21300
lbf
94700
N
24100
lbf
107000
N
335
335
1 3/8
in
34.925
mm
0.8820
in
22.403
mm
21200
lbf
94300
N
18700
lbf
83400
N
3379
3300
1 3/8
in
34.925
mm
1.1965
in
30.391
mm
25800
lbf
115000
N
29100
lbf
129000
N
343
335
1 3/8
in
34.925
mm
0.8820
in
22.403
mm
17900
lbf
79500
N
18700
lbf
83400
N
3478
3400
1 3/8
in
34.925
mm
1.1721
in
29.771
mm
23500
lbf
105000
N
26800
lbf
119000
N
3482
3400
1 3/8
in
34.925
mm
1.1721
in
29.771
mm
23500
lbf
105000
N
26800
lbf
119000
N
3581
3500
1 3/8
in
34.925
mm
1.2160
in
30.886
mm
25500
lbf
113000
N
30100
lbf
134000
N
36137
N/A
1 3/8
in
34.925
mm
1.1750
in
29.845
mm
22500
lbf
99900
N
24900
lbf
111000
N
3872
3800
1 3/8
in
34.925
mm
1.1875
in
30.163
mm
27900
lbf
124000
N
33200
lbf
148000
N
3872A
3800
1 3/8
in
34.925
mm
1.1875
in
30.163
mm
27900
lbf
124000
N
33200
lbf
148000
N
417
N/A
1 3/8
in
34.925
mm
1.1450
in
29.083
mm
26000
lbf
116000
N
28000
lbf
124000
N
43137X
43000
1 3/8
in
34.925
mm
0.9478
in
24.074
mm
16200
lbf
71900
N
17100
lbf
76200
N
4368
N/A
1 3/8
in
34.925
mm
1.5900
in
40.386
mm
44700
lbf
199000
N
45900
lbf
204000
N
449
435
1 3/8
in
34.925
mm
1.1772
in
29.901
mm
28500
lbf
127000
N
32400
lbf
144000
N
HM88649
N/A
1 3/8
in
34.925
mm
1.0000
in
25.400
mm
17300
lbf
76800
N
21200
lbf
94200
N
HM88649A
N/A
1 3/8
in
34.925
mm
1.0000
in
25.400
mm
17300
lbf
76800
N
21200
lbf
94200
N
HM88649H
N/A
1 3/8
in
34.925
mm
1.0000
in
25.400
mm
20500
lbf
91000
N
21200
lbf
94200
N
HM89446
HM89400
1 3/8
in
34.925
mm
1.1250
in
28.575
mm
24800
lbf
110000
N
26700
lbf
119000
N
HM89446A
HM89400
1 3/8
in
34.925
mm
1.1250
in
28.575
mm
24800
lbf
110000
N
26700
lbf
119000
N
LM48548
LM48500
1 3/8
in
34.925
mm
0.7200
in
18.288
mm
14500
lbf
64600
N
14200
lbf
63100
N
LM48548A
LM48500
1 3/8
in
34.925
mm
0.7200
in
18.288
mm
14500
lbf
64600
N
14200
lbf
63100
N
LM48548AS
LM48500
1 3/8
in
34.925
mm
0.7200
in
18.288
mm
14500
lbf
64600
N
14200
lbf
63100
N
LM48548C
LM48500
1 3/8
in
34.925
mm
0.7200
in
18.288
mm
14500
lbf
64600
N
14200
lbf
63100
N
Results 326 - 350 of 1000
«
11
12
13
14
15
»