Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
651 - 700 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM905843 N/A 1.7712 in44.988 mm N/A 1.2500 in31.750 mm N/A 30300 lbf135000 N N/A 38400 lbf171000 N N/A CAD Icon (for items table)
358 N/A 1.7717 in45.001 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358A N/A 1.7717 in45.001 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358X N/A 1.7717 in45.001 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
367 N/A 1.7717 in45.001 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
376 N/A 1.7717 in45.001 mm N/A 0.8750 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376A N/A 1.7717 in45.001 mm N/A 0.8750 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376X N/A 1.7717 in45.001 mm N/A 0.8750 in22.225 mm N/A 18300 lbf81400 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
435-S N/A 1.7717 in45.001 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
4559 N/A 1.7717 in45.001 mm N/A 1.5810 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Icon (for items table)
458-S N/A 1.7717 in45.001 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
17887 N/A 1.7807 in45.230 mm N/A 0.8125 in20.638 mm N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A CAD Icon (for items table)
3586 N/A 1.7810 in45.237 mm N/A 1.2160 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A CAD Icon (for items table)
KLM603049H N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
LM102949 N/A 1.7812 in45.242 mm N/A 0.7800 in19.812 mm N/A 16400 lbf72900 N N/A 18400 lbf81800 N N/A CAD Icon (for items table)
LM102949CP N/A 1.7812 in45.242 mm N/A 0.7800 in19.812 mm N/A 16400 lbf72900 N N/A 18400 lbf81800 N N/A CAD Icon (for items table)
LM603049 N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
LM603049AS N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A CAD Icon (for items table)
25590 N/A 1.7960 in45.618 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
437 N/A 1.8020 in45.771 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
HM204049 N/A 1.8105 in45.987 mm N/A 1.2598 in31.999 mm N/A 38300 lbf170000 N N/A 38600 lbf172000 N N/A CAD Icon (for items table)
LM503349 N/A 1.8105 in45.987 mm N/A 0.7087 in18.001 mm N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A CAD Icon (for items table)
LM503349A N/A 1.8105 in45.987 mm N/A 0.7087 in18.001 mm N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A CAD Icon (for items table)
13181 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
18690 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table)
18780 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD Icon (for items table)
25592 N/A 1.8125 in46.038 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Icon (for items table)
2984 N/A 1.8125 in46.038 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
2984A N/A 1.8125 in46.038 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table)
359A N/A 1.8125 in46.038 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
359-S N/A 1.8125 in46.038 mm N/A 0.8540 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
3777 N/A 1.8125 in46.038 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
436 N/A 1.8125 in46.038 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
LL205442 N/A 1.8125 in46.038 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD Icon (for items table)
369A N/A 1 7/8 in47.625 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369AS N/A 1 7/8 in47.625 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369-S N/A 1 7/8 in47.625 mm N/A 0.8750 in22.225 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
3778 N/A 1 7/8 in47.625 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3779 N/A 1 7/8 in47.625 mm N/A 1.1930 in30.302 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
386A N/A 1 7/8 in47.625 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
386AX N/A 1 7/8 in47.625 mm N/A 0.8640 in21.946 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
45282 N/A 1 7/8 in47.625 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
463 N/A 1 7/8 in47.625 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
467 N/A 1 7/8 in47.625 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
49580 N/A 1 7/8 in47.625 mm N/A 1.2500 in31.750 mm N/A 29800 lbf133000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
49581 N/A 1 7/8 in47.625 mm N/A 1.2500 in31.750 mm N/A 27600 lbf123000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
528 N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
528A N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
528R N/A 1 7/8 in47.625 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
5358 N/A 1 7/8 in47.625 mm N/A 1.7510 in44.475 mm N/A 47700 lbf212000 N N/A 60100 lbf267000 N N/A CAD Icon (for items table)
651 - 700 of 2507 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »