Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 351 - 375 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM48548P LM48500 1 3/8 in
34.925
mm
0.7200 in
18.288
mm
14500 lbf
64600
N
14200 lbf
63100
N
LM48549 LM48500 1 3/8 in
34.925
mm
0.7200 in
18.288
mm
14500 lbf
64600
N
14200 lbf
63100
N
LM48549X LM48500 1 3/8 in
34.925
mm
0.7200 in
18.288
mm
14500 lbf
64600
N
14200 lbf
63100
N
M38549 N/A 1 3/8 in
34.925
mm
0.8125 in
20.638
mm
14000 lbf
62400
N
16400 lbf
72800
N
M38549H N/A 1 3/8 in
34.925
mm
0.8125 in
20.638
mm
16600 lbf
74000
N
16400 lbf
72800
N
NA14138 N/A 1 3/8 in
34.925
mm
0.9063 in
23.02
mm
N/A N/A
14139 14000 1.3770 in
34.976
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
19138 19000 1.3770 in
34.976
mm
0.6504 in
16.520
mm
11400 lbf
50700
N
13000 lbf
57800
N
2775 2700 1.3770 in
34.976
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
28138 28000 1.3770 in
34.976
mm
0.8244 in
20.940
mm
14300 lbf
63500
N
15500 lbf
68900
N
NA28138 N/A 1.3770 in
34.976
mm
0.9063 in
23.02
mm
N/A N/A
L68149 N/A 1.3775 in
34.989
mm
0.6600 in
16.764
mm
10200 lbf
45500
N
11000 lbf
48700
N
L68149A N/A 1.3775 in
34.989
mm
0.6600 in
16.764
mm
10200 lbf
45500
N
11000 lbf
48700
N
L68149H N/A 1.3775 in
34.989
mm
0.6600 in
16.764
mm
10200 lbf
45500
N
11000 lbf
48700
N
L68149P N/A 1.3775 in
34.989
mm
0.6600 in
16.764
mm
10200 lbf
45500
N
11000 lbf
48700
N
LM78349 N/A 1.3775 in
34.989
mm
0.6693 in
17.000
mm
9560 lbf
42500
N
11800 lbf
52400
N
LM78349A N/A 1.3775 in
34.989
mm
0.6693 in
17.000
mm
11300 lbf
50400
N
11800 lbf
52400
N
M38547 N/A 1.3775 in
34.989
mm
0.8125 in
20.638
mm
14000 lbf
62400
N
16400 lbf
72800
N
14139X 14000 1.3780 in
35.001
mm
0.7710 in
19.583
mm
12300 lbf
54600
N
13900 lbf
61700
N
19138X 19000 1.3780 in
35.001
mm
0.6504 in
16.520
mm
11400 lbf
50700
N
13000 lbf
57800
N
23691 N/A 1.3780 in
35.001
mm
1.0620 in
26.975
mm
20100 lbf
89400
N
22900 lbf
102000
N
26883 26800 1.3780 in
35.001
mm
1.0000 in
25.400
mm
20500 lbf
91100
N
24800 lbf
110000
N
28138X 28000 1.3780 in
35.001
mm
0.8244 in
20.940
mm
13200 lbf
58800
N
15500 lbf
68900
N
339 335 1.3780 in
35.001
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
339X 335 1.3780 in
35.001
mm
0.8820 in
22.403
mm
16600 lbf
73600
N
18700 lbf
83400
N
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  
<