Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 376 - 400 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

3480 3400 1.3780 in
35.001
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
421 N/A 1.3780 in
35.001
mm
1.1450 in
29.083
mm
26000 lbf
116000
N
28000 lbf
124000
N
43138X 43000 1.3780 in
35.001
mm
0.9166 in
23.282
mm
17500 lbf
77600
N
17100 lbf
76200
N
441 435 1.3780 in
35.001
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
LM48545 LM48500 1.3830 in
35.128
mm
0.7200 in
18.288
mm
11300 lbf
50500
N
14200 lbf
63100
N
2880 N/A 1.3900 in
35.306
mm
0.9375 in
23.813
mm
16400 lbf
73200
N
18800 lbf
83800
N
2791A 2700 1.4058 in
35.707
mm
1.0100 in
25.654
mm
18100 lbf
80400
N
23000 lbf
102000
N
HM88648 N/A 1.4062 in
35.717
mm
1.0000 in
25.400
mm
17300 lbf
76800
N
21200 lbf
94200
N
HM88648X N/A 1.4062 in
35.717
mm
1.0000 in
25.400
mm
17300 lbf
76800
N
21200 lbf
94200
N
02884 02800 1.4350 in
36.449
mm
0.875 in
22.225
mm
14800 lbf
65700
N
16800 lbf
74900
N
25880 N/A 1.4365 in
36.487
mm
0.9688 in
24.608
mm
19100 lbf
85100
N
21900 lbf
97400
N
2780 2700 1.4365 in
36.487
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
2794 2700 1.4365 in
36.487
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
3378 3300 1.4365 in
36.487
mm
1.1965 in
30.391
mm
25800 lbf
115000
N
29100 lbf
129000
N
13682 13600 1 7/16 in
36.513
mm
0.7500 in
19.050
mm
15100 lbf
67200
N
15300 lbf
67900
N
16143 16000 1 7/16 in
36.513
mm
0.8125 in
20.638
mm
12700 lbf
56600
N
14800 lbf
65800
N
19143 19000 1 7/16 in
36.513
mm
0.6504 in
16.520
mm
11400 lbf
50700
N
13000 lbf
57800
N
25570 25500 1 7/16 in
36.513
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
26877 26800 1 7/16 in
36.513
mm
1.0000 in
25.400
mm
20500 lbf
91100
N
24800 lbf
110000
N
31597 31500 1 7/16 in
36.513
mm
1.1250 in
28.575
mm
21300 lbf
94700
N
24100 lbf
107000
N
3479 3400 1 7/16 in
36.513
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
3878 3800 1 7/16 in
36.513
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
3878A 3800 1 7/16 in
36.513
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
44143 44000 1 7/16 in
36.513
mm
0.9330 in
23.698
mm
22400 lbf
99800
N
19900 lbf
88600
N
46143 N/A 1 7/16 in
36.513
mm
1.2500 in
31.750
mm
29100 lbf
129000
N
35500 lbf
158000
N
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  
<