All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 376 - 400 of 1000
«
16
17
18
19
20
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
3480
3400
1.3780
in
35.001
mm
1.1721
in
29.771
mm
23500
lbf
105000
N
26800
lbf
119000
N
421
N/A
1.3780
in
35.001
mm
1.1450
in
29.083
mm
26000
lbf
116000
N
28000
lbf
124000
N
43138X
43000
1.3780
in
35.001
mm
0.9166
in
23.282
mm
17500
lbf
77600
N
17100
lbf
76200
N
441
435
1.3780
in
35.001
mm
1.1772
in
29.901
mm
28500
lbf
127000
N
32400
lbf
144000
N
LM48545
LM48500
1.3830
in
35.128
mm
0.7200
in
18.288
mm
11300
lbf
50500
N
14200
lbf
63100
N
2880
N/A
1.3900
in
35.306
mm
0.9375
in
23.813
mm
16400
lbf
73200
N
18800
lbf
83800
N
2791A
2700
1.4058
in
35.707
mm
1.0100
in
25.654
mm
18100
lbf
80400
N
23000
lbf
102000
N
HM88648
N/A
1.4062
in
35.717
mm
1.0000
in
25.400
mm
17300
lbf
76800
N
21200
lbf
94200
N
HM88648X
N/A
1.4062
in
35.717
mm
1.0000
in
25.400
mm
17300
lbf
76800
N
21200
lbf
94200
N
02884
02800
1.4350
in
36.449
mm
0.875
in
22.225
mm
14800
lbf
65700
N
16800
lbf
74900
N
25880
N/A
1.4365
in
36.487
mm
0.9688
in
24.608
mm
19100
lbf
85100
N
21900
lbf
97400
N
2780
2700
1.4365
in
36.487
mm
1.0100
in
25.654
mm
19500
lbf
86900
N
23000
lbf
102000
N
2794
2700
1.4365
in
36.487
mm
1.0100
in
25.654
mm
19500
lbf
86900
N
23000
lbf
102000
N
3378
3300
1.4365
in
36.487
mm
1.1965
in
30.391
mm
25800
lbf
115000
N
29100
lbf
129000
N
13682
13600
1 7/16
in
36.513
mm
0.7500
in
19.050
mm
15100
lbf
67200
N
15300
lbf
67900
N
16143
16000
1 7/16
in
36.513
mm
0.8125
in
20.638
mm
12700
lbf
56600
N
14800
lbf
65800
N
19143
19000
1 7/16
in
36.513
mm
0.6504
in
16.520
mm
11400
lbf
50700
N
13000
lbf
57800
N
25570
25500
1 7/16
in
36.513
mm
1.0000
in
25.400
mm
20300
lbf
90500
N
24900
lbf
111000
N
26877
26800
1 7/16
in
36.513
mm
1.0000
in
25.400
mm
20500
lbf
91100
N
24800
lbf
110000
N
31597
31500
1 7/16
in
36.513
mm
1.1250
in
28.575
mm
21300
lbf
94700
N
24100
lbf
107000
N
3479
3400
1 7/16
in
36.513
mm
1.1721
in
29.771
mm
23500
lbf
105000
N
26800
lbf
119000
N
3878
3800
1 7/16
in
36.513
mm
1.1875
in
30.163
mm
27900
lbf
124000
N
33200
lbf
148000
N
3878A
3800
1 7/16
in
36.513
mm
1.1875
in
30.163
mm
27900
lbf
124000
N
33200
lbf
148000
N
44143
44000
1 7/16
in
36.513
mm
0.9330
in
23.698
mm
22400
lbf
99800
N
19900
lbf
88600
N
46143
N/A
1 7/16
in
36.513
mm
1.2500
in
31.750
mm
29100
lbf
129000
N
35500
lbf
158000
N
Results 376 - 400 of 1000
«
16
17
18
19
20
»