Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 401 - 425 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM89249 N/A 1 7/16 in
36.513
mm
1.1350 in
28.829
mm
28200 lbf
126000
N
27200 lbf
121000
N
HM89448 HM89400 1 7/16 in
36.513
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
HM89449 HM89400 1 7/16 in
36.513
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
NA44143 N/A 1 7/16 in
36.513
mm
1.09375 in
27.781
mm
N/A N/A
19149X 19000 1.4961 in
38.001
mm
0.6504 in
16.520
mm
11400 lbf
50700
N
13000 lbf
57800
N
13685 13600 1 1/2 in
38.10
mm
0.7500 in
19.050
mm
15100 lbf
67200
N
15300 lbf
67900
N
13685A 13600 1 1/2 in
38.10
mm
0.7500 in
19.050
mm
15100 lbf
67200
N
15300 lbf
67900
N
13686 13600 1 1/2 in
38.10
mm
1.0313 in
26.195
mm
15100 lbf
67200
N
15300 lbf
67900
N
13687 13600 1 1/2 in
38.10
mm
0.7500 in
19.050
mm
15100 lbf
67200
N
15300 lbf
67900
N
13889 13800 1 1/2 in
38.10
mm
0.4688 in
11.908
mm
6100 lbf
27200
N
7430 lbf
33000
N
16150 16000 1 1/2 in
38.10
mm
0.8125 in
20.638
mm
12700 lbf
56600
N
14800 lbf
65800
N
19150 19000 1 1/2 in
38.10
mm
0.6504 in
16.520
mm
11400 lbf
50700
N
13000 lbf
57800
N
25572 25500 1 1/2 in
38.10
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
26878 26800 1 1/2 in
38.10
mm
1.0000 in
25.400
mm
20500 lbf
91100
N
24800 lbf
110000
N
2776 2700 1 1/2 in
38.10
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
2777 2700 1 1/2 in
38.10
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
27879 27800 1 1/2 in
38.10
mm
0.8705 in
22.111
mm
17500 lbf
78000
N
20500 lbf
91100
N
2788 2700 1 1/2 in
38.10
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
27880 27800 1 1/2 in
38.10
mm
0.9330 in
23.698
mm
17500 lbf
78000
N
20500 lbf
91100
N
27881 27800 1 1/2 in
38.10
mm
0.9330 in
23.698
mm
17500 lbf
78000
N
20500 lbf
91100
N
2788A 2700 1 1/2 in
38.10
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
28150 28000 1 1/2 in
38.10
mm
0.8244 in
20.940
mm
16900 lbf
75200
N
15500 lbf
68900
N
28151 28000 1 1/2 in
38.10
mm
0.8244 in
20.940
mm
14300 lbf
63500
N
15500 lbf
68900
N
337 335 1 1/2 in
38.10
mm
0.8820 in
22.403
mm
17900 lbf
79500
N
18700 lbf
83400
N
3381 3300 1 1/2 in
38.10
mm
1.1965 in
30.391
mm
25800 lbf
115000
N
29100 lbf
129000
N
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  
<