All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM89249 N/A 1 7/16 in
36.513
mm
1.1350 in
28.829
mm
28200 lbf
126000
N
27200 lbf
121000
N
CAD Icon (for items table)
HM89448 HM89400 1 7/16 in
36.513
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
CAD Icon (for items table)
HM89449 HM89400 1 7/16 in
36.513
mm
1.1250 in
28.575
mm
24800 lbf
110000
N
26700 lbf
119000
N
CAD Icon (for items table)
NA44143 N/A 1 7/16 in
36.513
mm
1.09375 in
27.781
mm
N/A N/A CAD Icon (for items table)
19149X 19000 1.4961 in
38.001
mm
0.6504 in
16.520
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
13685 13600 1 1/2 in
38.10
mm
0.7500 in
19.050
mm
15100 lbf
67200
N
15300 lbf
67900
N
CAD Icon (for items table)
13685A 13600 1 1/2 in
38.10
mm
0.7500 in
19.050
mm
15100 lbf
67200
N
15300 lbf
67900
N
CAD Icon (for items table)
13686 13600 1 1/2 in
38.10
mm
1.0313 in
26.195
mm
15100 lbf
67200
N
15300 lbf
67900
N
CAD Icon (for items table)
13687 13600 1 1/2 in
38.10
mm
0.7500 in
19.050
mm
15100 lbf
67200
N
15300 lbf
67900
N
CAD Icon (for items table)
13889 13800 1 1/2 in
38.10
mm
0.4688 in
11.908
mm
6100 lbf
27200
N
7430 lbf
33000
N
CAD Icon (for items table)
16150 16000 1 1/2 in
38.10
mm
0.8125 in
20.638
mm
12700 lbf
56600
N
14800 lbf
65800
N
CAD Icon (for items table)
19150 19000 1 1/2 in
38.10
mm
0.6504 in
16.520
mm
11400 lbf
50700
N
13000 lbf
57800
N
CAD Icon (for items table)
25572 25500 1 1/2 in
38.10
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
CAD Icon (for items table)
26878 26800 1 1/2 in
38.10
mm
1.0000 in
25.400
mm
20500 lbf
91100
N
24800 lbf
110000
N
CAD Icon (for items table)
2776 2700 1 1/2 in
38.10
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
2777 2700 1 1/2 in
38.10
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
27879 27800 1 1/2 in
38.10
mm
0.8705 in
22.111
mm
17500 lbf
78000
N
20500 lbf
91100
N
CAD Icon (for items table)
2788 2700 1 1/2 in
38.10
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
27880 27800 1 1/2 in
38.10
mm
0.9330 in
23.698
mm
17500 lbf
78000
N
20500 lbf
91100
N
CAD Icon (for items table)
27881 27800 1 1/2 in
38.10
mm
0.9330 in
23.698
mm
17500 lbf
78000
N
20500 lbf
91100
N
CAD Icon (for items table)
2788A 2700 1 1/2 in
38.10
mm
1.0100 in
25.654
mm
19500 lbf
86900
N
23000 lbf
102000
N
CAD Icon (for items table)
28150 28000 1 1/2 in
38.10
mm
0.8244 in
20.940
mm
16900 lbf
75200
N
15500 lbf
68900
N
CAD Icon (for items table)
28151 28000 1 1/2 in
38.10
mm
0.8244 in
20.940
mm
14300 lbf
63500
N
15500 lbf
68900
N
CAD Icon (for items table)
337 335 1 1/2 in
38.10
mm
0.8820 in
22.403
mm
17900 lbf
79500
N
18700 lbf
83400
N
CAD Icon (for items table)
3381 3300 1 1/2 in
38.10
mm
1.1965 in
30.391
mm
25800 lbf
115000
N
29100 lbf
129000
N
CAD Icon (for items table)
  Results 401 - 425 of 1000 « 16 17 18 19 20 »