Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
401 - 425 of 2490 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A N/A 1 7/16 in36.513 mm N/A 1.1350 in28.829 mm N/A 28200 lbf126000 N N/A 27200 lbf121000 N N/A CAD Add To Cart
Request Quote
N/A HM89400 N/A 1 7/16 in36.513 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Add To Cart
Request Quote
N/A HM89400 N/A 1 7/16 in36.513 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Add To Cart
Request Quote
N/A N/A 1 7/16 in36.513 mm N/A 1.09375 in27.781 mm N/A N/A N/A CAD Add To Cart
Request Quote
N/A 19000 N/A 1.4961 in38.001 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 1.0313 in26.195 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD Add To Cart
Request Quote
N/A 13800 N/A 1 1/2 in38.1 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD Add To Cart
Request Quote
N/A 16000 N/A 1 1/2 in38.1 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Add To Cart
Request Quote
N/A 19000 N/A 1 1/2 in38.1 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Add To Cart
Request Quote
N/A 25500 N/A 1 1/2 in38.1 mm N/A 1.0000 in25.400 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A CAD Add To Cart
Request Quote
N/A 26800 N/A 1 1/2 in38.1 mm N/A 1.0000 in25.400 mm N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Add To Cart
Request Quote
N/A 2700 N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Add To Cart
Request Quote
N/A 2700 N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Add To Cart
Request Quote
N/A 27800 N/A 1 1/2 in38.1 mm N/A 0.8705 in22.111 mm N/A 17500 lbf78000 N N/A 20500 lbf91100 N N/A CAD Add To Cart
Request Quote
N/A 2700 N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Add To Cart
Request Quote
N/A 27800 N/A 1 1/2 in38.1 mm N/A 0.9330 in23.698 mm N/A 17500 lbf78000 N N/A 20500 lbf91100 N N/A CAD Add To Cart
Request Quote
N/A 27800 N/A 1 1/2 in38.1 mm N/A 0.9330 in23.698 mm N/A 17500 lbf78000 N N/A 20500 lbf91100 N N/A CAD Add To Cart
Request Quote
N/A 2700 N/A 1 1/2 in38.1 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Add To Cart
Request Quote
N/A 28000 N/A 1 1/2 in38.1 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Add To Cart
Request Quote
N/A 28000 N/A 1 1/2 in38.1 mm N/A 0.8244 in20.940 mm N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A CAD Add To Cart
Request Quote
N/A 335 N/A 1 1/2 in38.1 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD Add To Cart
Request Quote
N/A 3300 N/A 1 1/2 in38.1 mm N/A 1.1965 in30.391 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Add To Cart
Request Quote
401 - 425 of 2490 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »