Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 426 - 450 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

3387 3300 1 1/2 in
38.1
mm
1.1965 in
30.391
mm
25800 lbf
115000
N
29100 lbf
129000
N
33880 33800 1 1/2 in
38.1
mm
1.1250 in
28.575
mm
29200 lbf
130000
N
36200 lbf
161000
N
347 335 1 1/2 in
38.1
mm
0.8820 in
22.403
mm
17900 lbf
79500
N
18700 lbf
83400
N
3490 3400 1 1/2 in
38.1
mm
1.1721 in
29.771
mm
23500 lbf
105000
N
26800 lbf
119000
N
3580 3500 1 1/2 in
38.1
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
3583 3500 1 1/2 in
38.1
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
3875 3800 1 1/2 in
38.1
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
3876 3800 1 1/2 in
38.1
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
415 N/A 1 1/2 in
38.1
mm
1.1450 in
29.083
mm
26000 lbf
116000
N
28000 lbf
124000
N
418 N/A 1 1/2 in
38.1
mm
1.1450 in
29.083
mm
26000 lbf
116000
N
28000 lbf
124000
N
4375 N/A 1 1/2 in
38.1
mm
1.5900 in
40.386
mm
44700 lbf
199000
N
45900 lbf
204000
N
440 435 1 1/2 in
38.1
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
44150 44000 1 1/2 in
38.1
mm
0.9330 in
23.698
mm
22400 lbf
99800
N
19900 lbf
88600
N
444 435 1 1/2 in
38.1
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
455A 455 1 1/2 in
38.1
mm
1.1542 in
29.317
mm
30500 lbf
136000
N
37200 lbf
166000
N
46150 N/A 1 1/2 in
38.1
mm
1.2500 in
31.750
mm
29100 lbf
129000
N
35500 lbf
158000
N
46151 N/A 1 1/2 in
38.1
mm
1.2500 in
31.750
mm
29100 lbf
129000
N
35500 lbf
158000
N
49150 49000 1 1/2 in
38.1
mm
1.2500 in
31.750
mm
30500 lbf
136000
N
35000 lbf
156000
N
49151 49000 1 1/2 in
38.1
mm
1.2500 in
31.750
mm
30500 lbf
136000
N
35000 lbf
156000
N
525 525 1 1/2 in
38.1
mm
1.4200 in
36.068
mm
37000 lbf
165000
N
43000 lbf
191000
N
525X 525 1 1/2 in
38.1
mm
1.4200 in
36.068
mm
37000 lbf
165000
N
43000 lbf
191000
N
53150 53000 1 1/2 in
38.1
mm
1.1142 in
28.301
mm
26700 lbf
119000
N
23400 lbf
104000
N
542 535 1 1/2 in
38.1
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
HM801346 N/A 1 1/2 in
38.1
mm
1.1250 in
28.575
mm
23100 lbf
103000
N
29300 lbf
130000
N
HM801346X N/A 1 1/2 in
38.1
mm
1.1250 in
28.575
mm
23100 lbf
103000
N
29300 lbf
130000
N
  Results 426 - 450 of 1000 « 16 17 18 19 20 »  
<