All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 426 - 450 of 1000
«
16
17
18
19
20
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
3387
3300
1 1/2
in
38.10
mm
1.1965
in
30.391
mm
25800
lbf
115000
N
29100
lbf
129000
N
33880
33800
1 1/2
in
38.10
mm
1.1250
in
28.575
mm
29200
lbf
130000
N
36200
lbf
161000
N
347
335
1 1/2
in
38.10
mm
0.8820
in
22.403
mm
17900
lbf
79500
N
18700
lbf
83400
N
3490
3400
1 1/2
in
38.10
mm
1.1721
in
29.771
mm
23500
lbf
105000
N
26800
lbf
119000
N
3580
3500
1 1/2
in
38.10
mm
1.2160
in
30.886
mm
25500
lbf
113000
N
30100
lbf
134000
N
3583
3500
1 1/2
in
38.10
mm
1.2160
in
30.886
mm
25500
lbf
113000
N
30100
lbf
134000
N
3875
3800
1 1/2
in
38.10
mm
1.1875
in
30.163
mm
27900
lbf
124000
N
33200
lbf
148000
N
3876
3800
1 1/2
in
38.10
mm
1.1875
in
30.163
mm
27900
lbf
124000
N
33200
lbf
148000
N
415
N/A
1 1/2
in
38.10
mm
1.1450
in
29.083
mm
26000
lbf
116000
N
28000
lbf
124000
N
418
N/A
1 1/2
in
38.10
mm
1.1450
in
29.083
mm
26000
lbf
116000
N
28000
lbf
124000
N
4375
N/A
1 1/2
in
38.10
mm
1.5900
in
40.386
mm
44700
lbf
199000
N
45900
lbf
204000
N
440
435
1 1/2
in
38.10
mm
1.1772
in
29.901
mm
28500
lbf
127000
N
32400
lbf
144000
N
44150
44000
1 1/2
in
38.10
mm
0.9330
in
23.698
mm
22400
lbf
99800
N
19900
lbf
88600
N
444
435
1 1/2
in
38.10
mm
1.1772
in
29.901
mm
28500
lbf
127000
N
32400
lbf
144000
N
455A
455
1 1/2
in
38.10
mm
1.1542
in
29.317
mm
30500
lbf
136000
N
37200
lbf
166000
N
46150
N/A
1 1/2
in
38.10
mm
1.2500
in
31.750
mm
29100
lbf
129000
N
35500
lbf
158000
N
46151
N/A
1 1/2
in
38.10
mm
1.2500
in
31.750
mm
29100
lbf
129000
N
35500
lbf
158000
N
49150
49000
1 1/2
in
38.10
mm
1.2500
in
31.750
mm
30500
lbf
136000
N
35000
lbf
156000
N
49151
49000
1 1/2
in
38.10
mm
1.2500
in
31.750
mm
30500
lbf
136000
N
35000
lbf
156000
N
525
525
1 1/2
in
38.10
mm
1.4200
in
36.068
mm
37000
lbf
165000
N
43000
lbf
191000
N
525X
525
1 1/2
in
38.10
mm
1.4200
in
36.068
mm
37000
lbf
165000
N
43000
lbf
191000
N
53150
53000
1 1/2
in
38.10
mm
1.1142
in
28.301
mm
26700
lbf
119000
N
23400
lbf
104000
N
542
535
1 1/2
in
38.10
mm
1.4550
in
36.957
mm
38700
lbf
172000
N
46200
lbf
206000
N
HM801346
N/A
1 1/2
in
38.10
mm
1.1250
in
28.575
mm
23100
lbf
103000
N
29300
lbf
130000
N
HM801346X
N/A
1 1/2
in
38.10
mm
1.1250
in
28.575
mm
23100
lbf
103000
N
29300
lbf
130000
N
Results 426 - 450 of 1000
«
16
17
18
19
20
»