All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 451 - 475 of 1000
«
16
17
18
19
20
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
HM903241
N/A
1 1/2
in
38.10
mm
1.1250
in
28.575
mm
24000
lbf
107000
N
29700
lbf
132000
N
K149560
N/A
1 1/2
in
38.10
mm
1.0100
in
25.654
mm
23100
lbf
103000
N
23000
lbf
102000
N
KLM29749C
N/A
1 1/2
in
38.10
mm
0.7200
in
18.288
mm
11900
lbf
52800
N
15100
lbf
67300
N
LM29748
N/A
1 1/2
in
38.10
mm
0.7200
in
18.288
mm
10900
lbf
48600
N
13600
lbf
60300
N
LM29748N
N/A
1 1/2
in
38.10
mm
0.7200
in
18.288
mm
12900
lbf
57600
N
13600
lbf
60300
N
LM29749
N/A
1 1/2
in
38.10
mm
0.7200
in
18.288
mm
10900
lbf
48600
N
13600
lbf
60300
N
LM29749N
N/A
1 1/2
in
38.10
mm
0.7200
in
18.288
mm
12900
lbf
57600
N
13600
lbf
60300
N
NA24776SW
24700
1 1/2
in
38.10
mm
1.1562
in
29.367
mm
17000
lbf
75500
N
N/A
NA13687
N/A
1 1/2
in
38.10
mm
0.9062
in
23.0175
mm
N/A
N/A
13890
13800
1.5150
in
38.481
mm
0.4688
in
11.908
mm
6100
lbf
27200
N
7430
lbf
33000
N
19153X
19000
1.5156
in
38.496
mm
0.6504
in
16.520
mm
11400
lbf
50700
N
13000
lbf
57800
N
18587
N/A
1 9/16
in
39.688
mm
0.6875
in
17.463
mm
11400
lbf
50800
N
13100
lbf
58100
N
26880
26800
1 9/16
in
39.688
mm
1.0000
in
25.400
mm
20500
lbf
91100
N
24800
lbf
110000
N
26881
26800
1 9/16
in
39.688
mm
1.0000
in
25.400
mm
20500
lbf
91100
N
24800
lbf
110000
N
2789
2700
1 9/16
in
39.688
mm
1.0100
in
25.654
mm
19500
lbf
86900
N
23000
lbf
102000
N
2789A
2700
1 9/16
in
39.688
mm
1.0100
in
25.654
mm
19500
lbf
86900
N
23000
lbf
102000
N
3382
3300
1 9/16
in
39.688
mm
1.1965
in
30.391
mm
25800
lbf
115000
N
29100
lbf
129000
N
3386
3300
1 9/16
in
39.688
mm
1.1965
in
30.391
mm
25800
lbf
115000
N
29100
lbf
129000
N
3774
3700
1 9/16
in
39.688
mm
1.1930
in
30.302
mm
27500
lbf
122000
N
34300
lbf
153000
N
422
N/A
1 9/16
in
39.688
mm
1.1450
in
29.083
mm
26000
lbf
116000
N
28000
lbf
124000
N
4367
N/A
1 9/16
in
39.688
mm
1.5900
in
40.386
mm
44700
lbf
199000
N
45900
lbf
204000
N
44156
44000
1 9/16
in
39.688
mm
0.9330
in
23.698
mm
22400
lbf
99800
N
19900
lbf
88600
N
44158
44000
1 9/16
in
39.688
mm
0.9330
in
23.698
mm
22400
lbf
99800
N
19900
lbf
88600
N
457
455
1 9/16
in
39.688
mm
1.1542
in
29.317
mm
30500
lbf
136000
N
37200
lbf
166000
N
620
615
1 9/16
in
39.688
mm
1.625
in
41.275
mm
46600
lbf
207000
N
54800
lbf
244000
N
Results 451 - 475 of 1000
«
16
17
18
19
20
»