Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
901 - 950 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

387 N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387A N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387AS N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387-S N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387W N/A 2 1/4 in57.150 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
390 N/A 2 1/4 in57.150 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
3958 N/A 2 1/4 in57.150 mm N/A 1.4330 in36.398 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
39580 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
39581 N/A 2 1/4 in57.150 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
3979 N/A 2 1/4 in57.150 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
45289 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
45290 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
45290CA N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 40800 lbf182000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
45291 N/A 2 1/4 in57.150 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Icon (for items table)
462 N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
462A N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
462W N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
469 N/A 2 1/4 in57.150 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
555-S N/A 2 1/4 in57.150 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
623 N/A 2 1/4 in57.150 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
623A N/A 2 1/4 in57.150 mm N/A 1.6250 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
623V N/A 2 1/4 in57.150 mm N/A 1.6250 in41.275 mm N/A 55300 lbf246000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
635 N/A 2 1/4 in57.150 mm N/A 1.6250 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
6375 N/A 2 1/4 in57.150 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6387 N/A 2 1/4 in57.150 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
6455 N/A 2 1/4 in57.150 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
6465 N/A 2 1/4 in57.150 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
65225 N/A 2 1/4 in57.150 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
66225 N/A 2 1/4 in57.150 mm N/A 1.2500 in31.750 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A CAD Icon (for items table)
66587 N/A 2 1/4 in57.150 mm N/A 1.2500 in31.750 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
72225C N/A 2 1/4 in57.150 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table)
78225 N/A 2 1/4 in57.150 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78225C N/A 2 1/4 in57.150 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table)
HH814540 N/A 2 1/4 in57.150 mm N/A 2.2500 in57.150 mm N/A 76100 lbf339000 N N/A 95000 lbf423000 N N/A CAD Icon (for items table)
L507949 N/A 2 1/4 in57.150 mm N/A 0.7188 in18.258 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A CAD Icon (for items table)
LL408049 N/A 2 1/4 in57.150 mm N/A 0.5000 in12.700 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A CAD Icon (for items table)
388A N/A 2.2650 in57.531 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
388XS N/A 2.2827 in57.981 mm N/A 0.8640 in21.946 mm N/A 22200 lbf98600 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
3981 N/A 2.3125 in58.738 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
65231 N/A 2.3125 in58.738 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
3978 N/A 2.3437 in59.530 mm N/A 1.1830 in30.048 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
65235 N/A 2.3575 in59.881 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Icon (for items table)
745 N/A 2.3595 in59.931 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
66589 N/A 2.3611 in59.972 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
28980 N/A 2.3613 in59.977 mm N/A 1.0000 in25.400 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
66586 N/A 2.3613 in59.977 mm N/A 1.2500 in31.750 mm N/A 34800 lbf155000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
39236 N/A 2.3617 in59.987 mm N/A 0.8661 in21.999 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
3977X N/A 2.3617 in59.987 mm N/A 1.1024 in28.001 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
558-S N/A 2.3617 in59.987 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
6391 N/A 2.3617 in59.987 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table)
901 - 950 of 2507 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »