Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 26 - 50 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

4C N/A 11/16 in
17.463
mm
0.4688 in
11.908
mm
4550 lbf
20300
N
4640 lbf
20600
N
KLM11749 N/A 11/16 in
17.463
mm
0.5750 in
14.605
mm
6600 lbf
29400
N
5260 lbf
23400
N
LM11749 N/A 11/16 in
17.463
mm
0.5750 in
14.605
mm
6600 lbf
29400
N
5260 lbf
23400
N
09070 09000 0.6950 in
17.653
mm
0.8480 in
21.539
mm
9630 lbf
42800
N
9100 lbf
40500
N
05070XS 05000 0.7082 in
17.988
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
05070X 05000 0.7087 in
18.001
mm
0.5662 in
14.381
mm
5560 lbf
24700
N
5720 lbf
25400
N
09075 09000 0.7480 in
18.999
mm
0.8792 in
22.332
mm
9630 lbf
42800
N
9100 lbf
40500
N
09076 09000 0.7480 in
18.999
mm
0.8792 in
22.332
mm
9630 lbf
42800
N
9100 lbf
40500
N
1774 1700 0.7482 in
19.004
mm
0.7810 in
19.837
mm
10200 lbf
45400
N
10200 lbf
45300
N
05075 05000 3/4 in
19.05
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
05075X 05000 3/4 in
19.05
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
09067 09000 3/4 in
19.05
mm
0.7500 in
19.050
mm
9630 lbf
42800
N
9100 lbf
40500
N
09074 09000 3/4 in
19.05
mm
0.8480 in
21.539
mm
9630 lbf
42800
N
9100 lbf
40500
N
09078 09000 3/4 in
19.05
mm
0.8480 in
21.539
mm
9630 lbf
42800
N
9100 lbf
40500
N
1351 1300 3/4 in
19.05
mm
0.9440 in
23.978
mm
10800 lbf
47900
N
10900 lbf
48300
N
1775 1700 3/4 in
19.05
mm
0.7810 in
19.837
mm
10200 lbf
45400
N
10200 lbf
45300
N
21075 21000 3/4 in
19.05
mm
0.8598 in
21.839
mm
12400 lbf
55100
N
9560 lbf
42500
N
21075A 21000 3/4 in
19.05
mm
0.8598 in
21.839
mm
12400 lbf
55100
N
9560 lbf
42500
N
4A N/A 3/4 in
19.05
mm
0.4688 in
11.908
mm
4550 lbf
20300
N
4640 lbf
20600
N
A6075 A6000 3/4 in
19.05
mm
0.4391 in
11.153
mm
3020 lbf
13400
N
2770 lbf
12300
N
LM11949 N/A 3/4 in
19.05
mm
0.6550 in
16.637
mm
8800 lbf
39100
N
7200 lbf
32000
N
NA05075 N/A 3/4 in
19.05
mm
0.625 in
15.875
mm
N/A N/A
05079 05000 0.7869 in
19.987
mm
0.5662 in
14.381
mm
6010 lbf
26700
N
5720 lbf
25400
N
07079X 07000 0.7869 in
19.987
mm
0.5614 in
14.260
mm
6060 lbf
27000
N
6650 lbf
29600
N
07079 07000 0.7874 in
20
mm
0.5614 in
14.260
mm
6540 lbf
29100
N
6650 lbf
29600
N
  Results 26 - 50 of 1000  1 2 3 4 5 »  
<