Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 476 - 500 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M201047 N/A 1 9/16 in
39.688
mm
0.8700 in
22.098
mm
16500 lbf
73400
N
20000 lbf
89100
N
NA44156 N/A 1 9/16 in
39.688
mm
1.09375 in
27.781
mm
N/A N/A
11157 11000 1.5740 in
39.980
mm
0.6844 in
17.384
mm
10800 lbf
48100
N
12400 lbf
55100
N
28155 28000 1.5740 in
39.980
mm
0.7736 in
19.649
mm
14300 lbf
63500
N
15500 lbf
68900
N
28156 28000 1.5740 in
39.980
mm
0.7736 in
19.649
mm
16900 lbf
75200
N
15500 lbf
68900
N
28159 28000 1.5740 in
39.980
mm
0.8244 in
20.940
mm
14300 lbf
63500
N
15500 lbf
68900
N
HM204043 N/A 1.5743 in
39.987
mm
1.2598 in
31.999
mm
38300 lbf
170000
N
38600 lbf
172000
N
28158 28000 1.5748 in
40
mm
0.8244 in
20.940
mm
16900 lbf
75200
N
15500 lbf
68900
N
344 335 1.5748 in
40
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
344A 335 1.5748 in
40
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
350 355 1.5748 in
40
mm
0.8540 in
21.692
mm
18400 lbf
81800
N
20000 lbf
88800
N
350A 355 1.5748 in
40
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
357 355 1.5748 in
40
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
3582 3500 1.5748 in
40
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
3879 3800 1.5748 in
40
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
420 N/A 1.5748 in
40
mm
1.1450 in
29.083
mm
26000 lbf
116000
N
28000 lbf
124000
N
44157 44000 1.5748 in
40
mm
0.9330 in
23.698
mm
22400 lbf
99800
N
19900 lbf
88600
N
44157X 44000 1.5748 in
40
mm
0.9080 in
23.063
mm
22400 lbf
99800
N
19900 lbf
88600
N
442-S 435 1.5748 in
40
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
543 535 1.5748 in
40
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
543X 535 1.5748 in
40
mm
1.4550 in
36.957
mm
35800 lbf
159000
N
46200 lbf
206000
N
NA357 N/A 1.5748 in
40
mm
1.0000 in
25.400
mm
N/A N/A
337X 335 1.5938 in
40.483
mm
0.9320 in
23.673
mm
17900 lbf
79500
N
18700 lbf
83400
N
HM801349 N/A 1.5938 in
40.483
mm
1.1250 in
28.575
mm
23100 lbf
103000
N
29300 lbf
130000
N
LM300849 N/A 1.6137 in
40.988
mm
0.7087 in
18.001
mm
13300 lbf
59100
N
14300 lbf
63500
N
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  
<