All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M201047 N/A 1 9/16 in
39.688
mm
0.8700 in
22.098
mm
16500 lbf
73400
N
20000 lbf
89100
N
CAD Icon (for items table)
NA44156 N/A 1 9/16 in
39.688
mm
1.09375 in
27.781
mm
N/A N/A CAD Icon (for items table)
11157 11000 1.5740 in
39.980
mm
0.6844 in
17.384
mm
10800 lbf
48100
N
12400 lbf
55100
N
CAD Icon (for items table)
28155 28000 1.5740 in
39.980
mm
0.7736 in
19.649
mm
14300 lbf
63500
N
15500 lbf
68900
N
CAD Icon (for items table)
28156 28000 1.5740 in
39.980
mm
0.7736 in
19.649
mm
16900 lbf
75200
N
15500 lbf
68900
N
CAD Icon (for items table)
28159 28000 1.5740 in
39.980
mm
0.8244 in
20.940
mm
14300 lbf
63500
N
15500 lbf
68900
N
CAD Icon (for items table)
HM204043 N/A 1.5743 in
39.987
mm
1.2598 in
31.999
mm
38300 lbf
170000
N
38600 lbf
172000
N
CAD Icon (for items table)
28158 28000 1.5748 in
40
mm
0.8244 in
20.940
mm
16900 lbf
75200
N
15500 lbf
68900
N
CAD Icon (for items table)
344 335 1.5748 in
40
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
CAD Icon (for items table)
344A 335 1.5748 in
40
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
CAD Icon (for items table)
350 355 1.5748 in
40
mm
0.8540 in
21.692
mm
18400 lbf
81800
N
20000 lbf
88800
N
CAD Icon (for items table)
350A 355 1.5748 in
40
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
CAD Icon (for items table)
357 355 1.5748 in
40
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
CAD Icon (for items table)
3582 3500 1.5748 in
40
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
CAD Icon (for items table)
3879 3800 1.5748 in
40
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
CAD Icon (for items table)
420 N/A 1.5748 in
40
mm
1.1450 in
29.083
mm
26000 lbf
116000
N
28000 lbf
124000
N
CAD Icon (for items table)
44157 44000 1.5748 in
40
mm
0.9330 in
23.698
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
44157X 44000 1.5748 in
40
mm
0.9080 in
23.063
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
442-S 435 1.5748 in
40
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
543 535 1.5748 in
40
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
543X 535 1.5748 in
40
mm
1.4550 in
36.957
mm
35800 lbf
159000
N
46200 lbf
206000
N
CAD Icon (for items table)
NA357 N/A 1.5748 in
40
mm
1.0000 in
25.400
mm
N/A N/A CAD Icon (for items table)
337X 335 1.5938 in
40.483
mm
0.9320 in
23.673
mm
17900 lbf
79500
N
18700 lbf
83400
N
CAD Icon (for items table)
HM801349 N/A 1.5938 in
40.483
mm
1.1250 in
28.575
mm
23100 lbf
103000
N
29300 lbf
130000
N
CAD Icon (for items table)
LM300849 N/A 1.6137 in
40.988
mm
0.7087 in
18.001
mm
13300 lbf
59100
N
14300 lbf
63500
N
CAD Icon (for items table)
  Results 476 - 500 of 1000 « 16 17 18 19 20 »