Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 501 - 525 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM300849N N/A 1.6137 in
40.988
mm
0.7087 in
18.001
mm
13300 lbf
59100
N
14300 lbf
63500
N
11162 11000 1 5/8 in
41.275
mm
0.6844 in
17.384
mm
10800 lbf
48100
N
12400 lbf
55100
N
11163 11000 1 5/8 in
41.275
mm
0.6844 in
17.384
mm
10800 lbf
48100
N
12400 lbf
55100
N
18590 N/A 1 5/8 in
41.275
mm
0.6875 in
17.463
mm
11400 lbf
50800
N
13100 lbf
58100
N
22778 N/A 1 5/8 in
41.275
mm
1.0625 in
26.988
mm
20900 lbf
92900
N
25800 lbf
115000
N
24780 24700 1 5/8 in
41.275
mm
0.9063 in
23.02
mm
17000 lbf
75500
N
20100 lbf
89200
N
24781 24700 1 5/8 in
41.275
mm
0.9063 in
23.02
mm
17000 lbf
75500
N
20100 lbf
89200
N
26882 26800 1 5/8 in
41.275
mm
1.0000 in
25.400
mm
20500 lbf
91100
N
24800 lbf
110000
N
26885 26800 1 5/8 in
41.275
mm
1.0000 in
25.400
mm
20500 lbf
91100
N
24800 lbf
110000
N
336 335 1 5/8 in
41.275
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
3383 3300 1 5/8 in
41.275
mm
1.1965 in
30.391
mm
25800 lbf
115000
N
29100 lbf
129000
N
3384 3300 1 5/8 in
41.275
mm
1.1965 in
30.391
mm
25800 lbf
115000
N
29100 lbf
129000
N
342 335 1 5/8 in
41.275
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
342A 335 1 5/8 in
41.275
mm
1.1802 in
29.977
mm
21200 lbf
94300
N
18700 lbf
83400
N
3576 3500 1 5/8 in
41.275
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
3577 3500 1 5/8 in
41.275
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
3585 3500 1 5/8 in
41.275
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
365A 365 1 5/8 in
41.275
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
3877 3800 1 5/8 in
41.275
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
3877A 3800 1 5/8 in
41.275
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
3880 3800 1 5/8 in
41.275
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
419 N/A 1 5/8 in
41.275
mm
1.1450 in
29.083
mm
26000 lbf
116000
N
28000 lbf
124000
N
4388 N/A 1 5/8 in
41.275
mm
1.5900 in
40.386
mm
44700 lbf
199000
N
45900 lbf
204000
N
439 435 1 5/8 in
41.275
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
44162 44000 1 5/8 in
41.275
mm
0.9330 in
23.698
mm
22400 lbf
99800
N
19900 lbf
88600
N
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  
<