All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM300849N N/A 1.6137 in
40.988
mm
0.7087 in
18.001
mm
13300 lbf
59100
N
14300 lbf
63500
N
CAD Icon (for items table)
11162 11000 1 5/8 in
41.275
mm
0.6844 in
17.384
mm
10800 lbf
48100
N
12400 lbf
55100
N
CAD Icon (for items table)
11163 11000 1 5/8 in
41.275
mm
0.6844 in
17.384
mm
10800 lbf
48100
N
12400 lbf
55100
N
CAD Icon (for items table)
18590 N/A 1 5/8 in
41.275
mm
0.6875 in
17.463
mm
11400 lbf
50800
N
13100 lbf
58100
N
CAD Icon (for items table)
22778 N/A 1 5/8 in
41.275
mm
1.0625 in
26.988
mm
20900 lbf
92900
N
25800 lbf
115000
N
CAD Icon (for items table)
24780 24700 1 5/8 in
41.275
mm
0.9063 in
23.02
mm
17000 lbf
75500
N
20100 lbf
89200
N
CAD Icon (for items table)
24781 24700 1 5/8 in
41.275
mm
0.9063 in
23.02
mm
17000 lbf
75500
N
20100 lbf
89200
N
CAD Icon (for items table)
26882 26800 1 5/8 in
41.275
mm
1.0000 in
25.400
mm
20500 lbf
91100
N
24800 lbf
110000
N
CAD Icon (for items table)
26885 26800 1 5/8 in
41.275
mm
1.0000 in
25.400
mm
20500 lbf
91100
N
24800 lbf
110000
N
CAD Icon (for items table)
336 335 1 5/8 in
41.275
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
CAD Icon (for items table)
3383 3300 1 5/8 in
41.275
mm
1.1965 in
30.391
mm
25800 lbf
115000
N
29100 lbf
129000
N
CAD Icon (for items table)
3384 3300 1 5/8 in
41.275
mm
1.1965 in
30.391
mm
25800 lbf
115000
N
29100 lbf
129000
N
CAD Icon (for items table)
342 335 1 5/8 in
41.275
mm
0.8820 in
22.403
mm
21200 lbf
94300
N
18700 lbf
83400
N
CAD Icon (for items table)
342A 335 1 5/8 in
41.275
mm
1.1802 in
29.977
mm
21200 lbf
94300
N
18700 lbf
83400
N
CAD Icon (for items table)
3576 3500 1 5/8 in
41.275
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
CAD Icon (for items table)
3577 3500 1 5/8 in
41.275
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
CAD Icon (for items table)
3585 3500 1 5/8 in
41.275
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
CAD Icon (for items table)
365A 365 1 5/8 in
41.275
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
3877 3800 1 5/8 in
41.275
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
CAD Icon (for items table)
3877A 3800 1 5/8 in
41.275
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
CAD Icon (for items table)
3880 3800 1 5/8 in
41.275
mm
1.1875 in
30.163
mm
27900 lbf
124000
N
33200 lbf
148000
N
CAD Icon (for items table)
419 N/A 1 5/8 in
41.275
mm
1.1450 in
29.083
mm
26000 lbf
116000
N
28000 lbf
124000
N
CAD Icon (for items table)
4388 N/A 1 5/8 in
41.275
mm
1.5900 in
40.386
mm
44700 lbf
199000
N
45900 lbf
204000
N
CAD Icon (for items table)
439 435 1 5/8 in
41.275
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
44162 44000 1 5/8 in
41.275
mm
0.9330 in
23.698
mm
22400 lbf
99800
N
19900 lbf
88600
N
CAD Icon (for items table)
  Results 501 - 525 of 1000 « 21 22 23 24 25 »