Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 526 - 550 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

447 435 1 5/8 in
41.275
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
46162 N/A 1 5/8 in
41.275
mm
1.2500 in
31.750
mm
29100 lbf
129000
N
35500 lbf
158000
N
464 455 1 5/8 in
41.275
mm
1.1542 in
29.317
mm
30500 lbf
136000
N
37200 lbf
166000
N
464A 455 1 5/8 in
41.275
mm
1.1542 in
29.317
mm
30500 lbf
136000
N
37200 lbf
166000
N
49162 49000 1 5/8 in
41.275
mm
1.2500 in
31.750
mm
30500 lbf
136000
N
35000 lbf
156000
N
526 525 1 5/8 in
41.275
mm
1.4200 in
36.068
mm
37000 lbf
165000
N
43000 lbf
191000
N
526A 525 1 5/8 in
41.275
mm
1.4200 in
36.068
mm
37000 lbf
165000
N
43000 lbf
191000
N
53162 53000 1 5/8 in
41.275
mm
1.1142 in
28.301
mm
26700 lbf
119000
N
23400 lbf
104000
N
541 535 1 5/8 in
41.275
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
59162 59000 1 5/8 in
41.275
mm
1.4375 in
36.513
mm
45500 lbf
202000
N
45400 lbf
202000
N
HM803145 N/A 1 5/8 in
41.275
mm
1.1563 in
29.370
mm
25600 lbf
114000
N
32400 lbf
144000
N
HM803146 N/A 1 5/8 in
41.275
mm
1.1563 in
29.370
mm
25600 lbf
114000
N
32400 lbf
144000
N
HM804840 HM804800 1 5/8 in
41.275
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
HM807035 HM807000 1 5/8 in
41.275
mm
1.4375 in
36.513
mm
38600 lbf
172000
N
50200 lbf
223000
N
HM903244 N/A 1 5/8 in
41.275
mm
1.1142 in
28.301
mm
30700 lbf
136000
N
29700 lbf
132000
N
HM903245 N/A 1 5/8 in
41.275
mm
1.1250 in
28.575
mm
30700 lbf
136000
N
29700 lbf
132000
N
LM300848 N/A 1 5/8 in
41.275
mm
0.7087 in
18.001
mm
11200 lbf
49800
N
14300 lbf
63500
N
LM501349 N/A 1 5/8 in
41.275
mm
0.7800 in
19.812
mm
16800 lbf
74800
N
16700 lbf
74200
N
LM501349A N/A 1 5/8 in
41.275
mm
0.7800 in
19.812
mm
16800 lbf
74800
N
16700 lbf
74200
N
LM501349HP N/A 1 5/8 in
41.275
mm
0.7800 in
19.812
mm
16800 lbf
74800
N
16700 lbf
74200
N
M802047 N/A 1 5/8 in
41.275
mm
1.0100 in
25.654
mm
20600 lbf
91700
N
25300 lbf
112000
N
M802048 N/A 1 5/8 in
41.275
mm
1.0100 in
25.654
mm
20600 lbf
91700
N
25300 lbf
112000
N
M802048CP N/A 1 5/8 in
41.275
mm
1.0100 in
25.654
mm
24400 lbf
109000
N
25300 lbf
112000
N
M903345 N/A 1 5/8 in
41.275
mm
0.9375 in
23.813
mm
22800 lbf
101000
N
20800 lbf
92500
N
NA44163 N/A 1 5/8 in
41.275
mm
1.09375 in
27.781
mm
N/A N/A
  Results 526 - 550 of 1000 « 21 22 23 24 25 »  
<