All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 526 - 550 of 1000
«
21
22
23
24
25
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
447
435
1 5/8
in
41.275
mm
1.1772
in
29.901
mm
28500
lbf
127000
N
32400
lbf
144000
N
46162
N/A
1 5/8
in
41.275
mm
1.2500
in
31.750
mm
29100
lbf
129000
N
35500
lbf
158000
N
464
455
1 5/8
in
41.275
mm
1.1542
in
29.317
mm
30500
lbf
136000
N
37200
lbf
166000
N
464A
455
1 5/8
in
41.275
mm
1.1542
in
29.317
mm
30500
lbf
136000
N
37200
lbf
166000
N
49162
49000
1 5/8
in
41.275
mm
1.2500
in
31.750
mm
30500
lbf
136000
N
35000
lbf
156000
N
526
525
1 5/8
in
41.275
mm
1.4200
in
36.068
mm
37000
lbf
165000
N
43000
lbf
191000
N
526A
525
1 5/8
in
41.275
mm
1.4200
in
36.068
mm
37000
lbf
165000
N
43000
lbf
191000
N
53162
53000
1 5/8
in
41.275
mm
1.1142
in
28.301
mm
26700
lbf
119000
N
23400
lbf
104000
N
541
535
1 5/8
in
41.275
mm
1.4550
in
36.957
mm
38700
lbf
172000
N
46200
lbf
206000
N
59162
59000
1 5/8
in
41.275
mm
1.4375
in
36.513
mm
45500
lbf
202000
N
45400
lbf
202000
N
HM803145
N/A
1 5/8
in
41.275
mm
1.1563
in
29.370
mm
25600
lbf
114000
N
32400
lbf
144000
N
HM803146
N/A
1 5/8
in
41.275
mm
1.1563
in
29.370
mm
25600
lbf
114000
N
32400
lbf
144000
N
HM804840
HM804800
1 5/8
in
41.275
mm
1.1563
in
29.370
mm
33100
lbf
147000
N
35400
lbf
157000
N
HM807035
HM807000
1 5/8
in
41.275
mm
1.4375
in
36.513
mm
38600
lbf
172000
N
50200
lbf
223000
N
HM903244
N/A
1 5/8
in
41.275
mm
1.1142
in
28.301
mm
30700
lbf
136000
N
29700
lbf
132000
N
HM903245
N/A
1 5/8
in
41.275
mm
1.1250
in
28.575
mm
30700
lbf
136000
N
29700
lbf
132000
N
LM300848
N/A
1 5/8
in
41.275
mm
0.7087
in
18.001
mm
11200
lbf
49800
N
14300
lbf
63500
N
LM501349
N/A
1 5/8
in
41.275
mm
0.7800
in
19.812
mm
16800
lbf
74800
N
16700
lbf
74200
N
LM501349A
N/A
1 5/8
in
41.275
mm
0.7800
in
19.812
mm
16800
lbf
74800
N
16700
lbf
74200
N
LM501349HP
N/A
1 5/8
in
41.275
mm
0.7800
in
19.812
mm
16800
lbf
74800
N
16700
lbf
74200
N
M802047
N/A
1 5/8
in
41.275
mm
1.0100
in
25.654
mm
20600
lbf
91700
N
25300
lbf
112000
N
M802048
N/A
1 5/8
in
41.275
mm
1.0100
in
25.654
mm
20600
lbf
91700
N
25300
lbf
112000
N
M802048CP
N/A
1 5/8
in
41.275
mm
1.0100
in
25.654
mm
24400
lbf
109000
N
25300
lbf
112000
N
M903345
N/A
1 5/8
in
41.275
mm
0.9375
in
23.813
mm
22800
lbf
101000
N
20800
lbf
92500
N
NA44163
N/A
1 5/8
in
41.275
mm
1.09375
in
27.781
mm
N/A
N/A
Results 526 - 550 of 1000
«
21
22
23
24
25
»