All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 551 - 575 of 1000
«
21
22
23
24
25
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
11165X
11000
1.6535
in
41.999
mm
0.6844
in
17.384
mm
10800
lbf
48100
N
12400
lbf
55100
N
4395
N/A
1.6563
in
42.070
mm
1.5900
in
40.386
mm
44700
lbf
199000
N
45900
lbf
204000
N
461
455
1.6870
in
42.850
mm
1.1542
in
29.317
mm
30500
lbf
136000
N
37200
lbf
166000
N
12168
12000
1 11/16
in
42.863
mm
0.6750
in
17.145
mm
11100
lbf
49500
N
13100
lbf
58100
N
22168
22000
1 11/16
in
42.863
mm
0.7810
in
19.837
mm
17400
lbf
77400
N
16500
lbf
73200
N
22780
N/A
1 11/16
in
42.863
mm
1.0625
in
26.988
mm
20900
lbf
92900
N
25800
lbf
115000
N
25576
25500
1 11/16
in
42.863
mm
1.0000
in
25.400
mm
20300
lbf
90500
N
24900
lbf
111000
N
25578
25500
1 11/16
in
42.863
mm
1.0000
in
25.400
mm
20300
lbf
90500
N
24900
lbf
111000
N
29168
N/A
1 11/16
in
42.863
mm
0.7545
in
19.164
mm
14000
lbf
62400
N
15600
lbf
69200
N
2973
2900
1 11/16
in
42.863
mm
1.0082
in
25.608
mm
21000
lbf
93300
N
26200
lbf
117000
N
3579
3500
1 11/16
in
42.863
mm
1.2160
in
30.886
mm
25500
lbf
113000
N
30100
lbf
134000
N
65383
N/A
1 11/16
in
42.863
mm
1.75
in
44.45
mm
50300
lbf
224000
N
57500
lbf
256000
N
25577
25500
1.6880
in
42.875
mm
1.0000
in
25.400
mm
20300
lbf
90500
N
24900
lbf
111000
N
25577C
25500
1.6880
in
42.875
mm
1.0000
in
25.400
mm
18800
lbf
83800
N
24900
lbf
111000
N
26884
26800
1.6880
in
42.875
mm
1.0000
in
25.400
mm
20500
lbf
91100
N
24800
lbf
110000
N
26886
26800
1.6880
in
42.875
mm
1.0000
in
25.400
mm
20500
lbf
91100
N
24800
lbf
110000
N
342-S
335
1.6880
in
42.875
mm
0.8820
in
22.403
mm
21200
lbf
94300
N
18700
lbf
83400
N
16986
N/A
1.6924
in
42.987
mm
0.7810
in
19.837
mm
13400
lbf
59500
N
16500
lbf
73500
N
17886
N/A
1.6924
in
42.987
mm
0.8125
in
20.638
mm
15500
lbf
68900
N
18700
lbf
83300
N
342X
335
1.6929
in
43.000
mm
0.8820
in
22.403
mm
21200
lbf
94300
N
18700
lbf
83400
N
NA22171
N/A
1.7188
in
43.658
mm
0.875
in
22.225
mm
N/A
N/A
12175
12000
1 3/4
in
44.45
mm
0.6750
in
17.145
mm
11100
lbf
49500
N
13100
lbf
58100
N
13175
N/A
1 3/4
in
44.45
mm
0.6875
in
17.463
mm
11400
lbf
50800
N
13700
lbf
61100
N
18685
18600
1 3/4
in
44.45
mm
0.6875
in
17.463
mm
11700
lbf
52000
N
13800
lbf
61300
N
25580
25500
1 3/4
in
44.45
mm
1.0000
in
25.400
mm
20300
lbf
90500
N
24900
lbf
111000
N
Results 551 - 575 of 1000
«
21
22
23
24
25
»