Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1101 - 1150 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HM813844P N/A 2.6250 in66.675 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
K149541 N/A 2.6250 in66.675 mm N/A 1.2205 in31.001 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
KH414242 N/A 2.6250 in66.675 mm N/A 1.6250 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
KHM212049 N/A 2.6250 in66.675 mm N/A 1.5100 in38.354 mm N/A 54900 lbf244000 N N/A 62700 lbf279000 N N/A CAD Icon (for items table)
L812147 N/A 2.6250 in66.675 mm N/A 0.6790 in17.247 mm N/A 18600 lbf82900 N N/A 20000 lbf89100 N N/A CAD Icon (for items table)
L812148 N/A 2.6250 in66.675 mm N/A 0.6930 in17.602 mm N/A 18600 lbf82900 N N/A 20000 lbf89100 N N/A CAD Icon (for items table)
NA569 N/A 2.6250 in66.675 mm N/A 1.59375 in40.481 mm N/A N/A N/A CAD Icon (for items table)
33269 N/A 2 11/16 in68.263 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
399A N/A 2 11/16 in68.263 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399AN N/A 2 11/16 in68.263 mm N/A 0.8660 in21.996 mm N/A 26400 lbf117000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399AS N/A 2 11/16 in68.263 mm N/A 0.8660 in21.996 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399ASN N/A 2 11/16 in68.263 mm N/A 0.8660 in21.996 mm N/A 26400 lbf117000 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399AX N/A 2 11/16 in68.263 mm N/A 1.4310 in36.347 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
480 N/A 2 11/16 in68.263 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
560-S N/A 2 11/16 in68.263 mm N/A 1.4440 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
570 N/A 2 11/16 in68.263 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
642 N/A 2 11/16 in68.263 mm N/A 1.6250 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
9185 N/A 2 11/16 in68.263 mm N/A 1.8125 in46.038 mm N/A 76000 lbf338000 N N/A 68700 lbf306000 N N/A CAD Icon (for items table)
9278 N/A 2 11/16 in68.263 mm N/A 1.8125 in46.038 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
H414245 N/A 2 11/16 in68.263 mm N/A 1.6250 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H414245X N/A 2 11/16 in68.263 mm N/A 1.6250 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H715343 N/A 2 11/16 in68.263 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H914841 N/A 2 11/16 in68.263 mm N/A 1.8125 in46.038 mm N/A 73700 lbf328000 N N/A 90100 lbf401000 N N/A CAD Icon (for items table)
29675 N/A 2 3/4 in69.850 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
29676 N/A 2 3/4 in69.850 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
33275 N/A 2 3/4 in69.850 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
47487 N/A 2 3/4 in69.850 mm N/A 1.2813 in32.545 mm N/A 40200 lbf179000 N N/A 56000 lbf249000 N N/A CAD Icon (for items table)
482 N/A 2 3/4 in69.850 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
482A N/A 2 3/4 in69.850 mm N/A 1.1420 in29.007 mm N/A 29900 lbf133000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
482W N/A 2 3/4 in69.850 mm N/A 1.1420 in29.007 mm N/A 30500 lbf135000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
566 N/A 2 3/4 in69.850 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
566-S N/A 2 3/4 in69.850 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
566X N/A 2 3/4 in69.850 mm N/A 1.4240 in36.170 mm N/A 40900 lbf182000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
643 N/A 2 3/4 in69.850 mm N/A 1.6250 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
6454 N/A 2 3/4 in69.850 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
6484 N/A 2 3/4 in69.850 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
655 N/A 2 3/4 in69.850 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
744A N/A 2 3/4 in69.850 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
745A N/A 2 3/4 in69.850 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
835 N/A 2 3/4 in69.850 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
H715344 N/A 2 3/4 in69.850 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H913849 N/A 2 3/4 in69.850 mm N/A 1.5625 in39.688 mm N/A 61300 lbf273000 N N/A 57500 lbf256000 N N/A CAD Icon (for items table)
HM813846 N/A 2 3/4 in69.850 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
HM914545 N/A 2 3/4 in69.850 mm N/A 1.3125 in33.338 mm N/A 39100 lbf174000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
L713049 N/A 2 3/4 in69.850 mm N/A 0.7500 in19.050 mm N/A 15000 lbf66800 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
L713049A N/A 2 3/4 in69.850 mm N/A 0.7500 in19.050 mm N/A 13900 lbf61900 N N/A 25000 lbf111000 N N/A CAD Icon (for items table)
LL713049 N/A 2 3/4 in69.850 mm N/A 0.5313 in13.495 mm N/A 9070 lbf40300 N N/A 13100 lbf58100 N N/A CAD Icon (for items table)
LL713149 N/A 2 3/4 in69.850 mm N/A 0.6299 in15.999 mm N/A 11000 lbf48800 N N/A 16900 lbf75000 N N/A CAD Icon (for items table)
LM613449 N/A 2 3/4 in69.850 mm N/A 0.8660 in21.996 mm N/A 22700 lbf101000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
NA482 N/A 2 3/4 in69.850 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
1101 - 1150 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »