Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 576 - 600 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

25581 25500 1 3/4 in
44.45
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
25582 25500 1 3/4 in
44.45
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
25583 25500 1 3/4 in
44.45
mm
1.4125 in
35.878
mm
20300 lbf
90500
N
24900 lbf
111000
N
2975 2900 1 3/4 in
44.45
mm
1.0082 in
25.608
mm
21000 lbf
93300
N
26200 lbf
117000
N
33885 33800 1 3/4 in
44.45
mm
1.1250 in
28.575
mm
29200 lbf
130000
N
36200 lbf
161000
N
33885N 33800 1 3/4 in
44.45
mm
1.1250 in
28.575
mm
34600 lbf
154000
N
36200 lbf
161000
N
35175 35000 1 3/4 in
44.45
mm
0.9060 in
23.012
mm
18600 lbf
82800
N
20100 lbf
89200
N
35176 35000 1 3/4 in
44.45
mm
0.9060 in
23.012
mm
22100 lbf
98100
N
20100 lbf
89200
N
355 355 1 3/4 in
44.45
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
355A 355 1 3/4 in
44.45
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
355X 355 1 3/4 in
44.45
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
3578 3500 1 3/4 in
44.45
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
3578A 3500 1 3/4 in
44.45
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
3578AA 3500 1 3/4 in
44.45
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
3760 3700 1 3/4 in
44.45
mm
1.4430 in
36.652
mm
27500 lbf
122000
N
34300 lbf
153000
N
3782 3700 1 3/4 in
44.45
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
3783 3700 1 3/4 in
44.45
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
386AS 385 1 3/4 in
44.45
mm
0.8640 in
21.946
mm
22200 lbf
98600
N
24100 lbf
107000
N
435 435 1 3/4 in
44.45
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
4370 N/A 1 3/4 in
44.45
mm
1.5900 in
40.386
mm
44700 lbf
199000
N
45900 lbf
204000
N
438 435 1 3/4 in
44.45
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
438W 435 1 3/4 in
44.45
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
45280 45200 1 3/4 in
44.45
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
458 455 1 3/4 in
44.45
mm
1.1542 in
29.317
mm
30500 lbf
136000
N
37200 lbf
166000
N
460 455 1 3/4 in
44.45
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  
<