All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

25581 25500 1 3/4 in
44.45
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
CAD Icon (for items table)
25582 25500 1 3/4 in
44.45
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
CAD Icon (for items table)
25583 25500 1 3/4 in
44.45
mm
1.4125 in
35.878
mm
20300 lbf
90500
N
24900 lbf
111000
N
CAD Icon (for items table)
2975 2900 1 3/4 in
44.45
mm
1.0082 in
25.608
mm
21000 lbf
93300
N
26200 lbf
117000
N
CAD Icon (for items table)
33885 33800 1 3/4 in
44.45
mm
1.1250 in
28.575
mm
29200 lbf
130000
N
36200 lbf
161000
N
CAD Icon (for items table)
33885N 33800 1 3/4 in
44.45
mm
1.1250 in
28.575
mm
34600 lbf
154000
N
36200 lbf
161000
N
CAD Icon (for items table)
35175 35000 1 3/4 in
44.45
mm
0.9060 in
23.012
mm
18600 lbf
82800
N
20100 lbf
89200
N
CAD Icon (for items table)
35176 35000 1 3/4 in
44.45
mm
0.9060 in
23.012
mm
22100 lbf
98100
N
20100 lbf
89200
N
CAD Icon (for items table)
355 355 1 3/4 in
44.45
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
CAD Icon (for items table)
355A 355 1 3/4 in
44.45
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
CAD Icon (for items table)
355X 355 1 3/4 in
44.45
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
CAD Icon (for items table)
3578 3500 1 3/4 in
44.45
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
CAD Icon (for items table)
3578A 3500 1 3/4 in
44.45
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
CAD Icon (for items table)
3578AA 3500 1 3/4 in
44.45
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
CAD Icon (for items table)
3760 3700 1 3/4 in
44.45
mm
1.4430 in
36.652
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3782 3700 1 3/4 in
44.45
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3783 3700 1 3/4 in
44.45
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
386AS 385 1 3/4 in
44.45
mm
0.8640 in
21.946
mm
22200 lbf
98600
N
24100 lbf
107000
N
CAD Icon (for items table)
435 435 1 3/4 in
44.45
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
4370 N/A 1 3/4 in
44.45
mm
1.5900 in
40.386
mm
44700 lbf
199000
N
45900 lbf
204000
N
CAD Icon (for items table)
438 435 1 3/4 in
44.45
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
438W 435 1 3/4 in
44.45
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
CAD Icon (for items table)
45280 45200 1 3/4 in
44.45
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
458 455 1 3/4 in
44.45
mm
1.1542 in
29.317
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
460 455 1 3/4 in
44.45
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
  Results 576 - 600 of 1000 « 21 22 23 24 25 »