Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1151 - 1200 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

NA643 N/A 2 3/4 in69.850 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
NA643SW N/A 2 3/4 in69.850 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
9382 N/A 2.7525 in69.914 mm N/A 1.8125 in46.038 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD Icon (for items table)
34274 N/A 2.7540 in69.952 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
H715347 N/A 2.7554 in69.987 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715347P N/A 2.7554 in69.987 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H916642 N/A 2.7554 in69.987 mm N/A 2.0938 in53.183 mm N/A 82200 lbf366000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
GH916642 N/A 2.7554 in69.987 mm N/A 2.0938 in53.183 mm N/A 82200 lbf366000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
29677 N/A 2.7559 in70 mm N/A 1.0000 in25.400 mm N/A 23000 lbf102000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
34275 N/A 2.7559 in70 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
484 N/A 2.7559 in70 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
570X N/A 2.7559 in70 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
6459 N/A 2.7559 in70 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
NA483SW N/A 2.7559 in70 mm N/A 1.4688 in37.308 mm N/A 32200 lbf143000 N N/A N/A CAD Icon (for items table)
NA484 N/A 2.7559 in70 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
NA484SW N/A 2.7559 in70 mm N/A 1.2813 in32.545 mm N/A N/A N/A CAD Icon (for items table)
29680 N/A 2.7810 in70.637 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
29681 N/A 2.7810 in70.637 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
567AA N/A 2.8115 in71.412 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
33281 N/A 2.8125 in71.438 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
47490 N/A 2.8125 in71.438 mm N/A 1.2813 in32.545 mm N/A 40200 lbf179000 N N/A 56000 lbf249000 N N/A CAD Icon (for items table)
47675 N/A 2.8125 in71.438 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
495-S N/A 2.8125 in71.438 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
567A N/A 2.8125 in71.438 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
567-S N/A 2.8125 in71.438 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
644 N/A 2.8125 in71.438 mm N/A 1.6250 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
645 N/A 2.8125 in71.438 mm N/A 1.6250 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
645X N/A 2.8125 in71.438 mm N/A 1.6250 in41.275 mm N/A 52400 lbf233000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
H414249 N/A 2.8125 in71.438 mm N/A 1.6250 in41.275 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
H715345 N/A 2.8125 in71.438 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715345P N/A 2.8125 in71.438 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715345XX N/A 2.8125 in71.438 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
HM813849 N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A CAD Icon (for items table)
27680 N/A 2.8750 in73.025 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
29685 N/A 2.8750 in73.025 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
29685N N/A 2.8750 in73.025 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
33287 N/A 2.8750 in73.025 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
33287A N/A 2.8750 in73.025 mm N/A 1.1875 in30.163 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A CAD Icon (for items table)
42683 N/A 2.8750 in73.025 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
567 N/A 2.8750 in73.025 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
567N N/A 2.8750 in73.025 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
567X N/A 2.8750 in73.025 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
567XA N/A 2.8750 in73.025 mm N/A 1.4240 in36.170 mm N/A 40900 lbf182000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
5752 N/A 2.8750 in73.025 mm N/A 2.0650 in52.451 mm N/A 57400 lbf255000 N N/A 85400 lbf380000 N N/A CAD Icon (for items table)
576 N/A 2.8750 in73.025 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
6460 N/A 2.8750 in73.025 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
657 N/A 2.8750 in73.025 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
744 N/A 2.8750 in73.025 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
744AH N/A 2.8750 in73.025 mm N/A 1.8375 in46.673 mm N/A 81300 lbf362000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
762 N/A 2.8750 in73.025 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
1151 - 1200 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »