Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 601 - 625 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

46175 N/A 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
29100 lbf
129000
N
35500 lbf
158000
N
46176 N/A 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
29100 lbf
129000
N
35500 lbf
158000
N
49175 49000 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
30500 lbf
136000
N
35000 lbf
156000
N
49176 49000 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
30500 lbf
136000
N
35000 lbf
156000
N
49576 49500 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
35400 lbf
157000
N
35000 lbf
155000
N
49577 49500 1 3/4 in
44.45
mm
1.2500 in
31.750
mm
29800 lbf
133000
N
35000 lbf
155000
N
527 525 1 3/4 in
44.45
mm
1.4200 in
36.068
mm
37000 lbf
165000
N
43000 lbf
191000
N
53176 53000 1 3/4 in
44.45
mm
1.1142 in
28.301
mm
26700 lbf
119000
N
23400 lbf
104000
N
53177 53000 1 3/4 in
44.45
mm
1.1142 in
28.301
mm
26700 lbf
119000
N
23400 lbf
104000
N
53178 53000 1 3/4 in
44.45
mm
1.1142 in
28.301
mm
26700 lbf
119000
N
23400 lbf
104000
N
535 535 1 3/4 in
44.45
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
5356 N/A 1 3/4 in
44.45
mm
1.7510 in
44.475
mm
47700 lbf
212000
N
60100 lbf
267000
N
55175 55000 1 3/4 in
44.45
mm
1.0594 in
26.909
mm
28300 lbf
126000
N
26700 lbf
119000
N
55175C 55000C 1 3/4 in
44.45
mm
1.0594 in
26.909
mm
34000 lbf
151000
N
36200 lbf
161000
N
55176 55000 1 3/4 in
44.45
mm
1.0594 in
26.909
mm
28300 lbf
126000
N
26700 lbf
119000
N
55176C 55000C 1 3/4 in
44.45
mm
1.0594 in
26.909
mm
34000 lbf
151000
N
36200 lbf
161000
N
59175 59000 1 3/4 in
44.45
mm
1.4375 in
36.513
mm
45500 lbf
202000
N
45400 lbf
202000
N
59176 59000 1 3/4 in
44.45
mm
1.4375 in
36.513
mm
45500 lbf
202000
N
45400 lbf
202000
N
615 615 1 3/4 in
44.45
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
6277 6200 1 3/4 in
44.45
mm
2.0625 in
52.388
mm
68800 lbf
306000
N
83300 lbf
370000
N
65384 N/A 1 3/4 in
44.45
mm
1.75 in
44.45
mm
50300 lbf
224000
N
57500 lbf
256000
N
65385 N/A 1 3/4 in
44.45
mm
1.75 in
44.45
mm
50300 lbf
224000
N
57500 lbf
256000
N
HM803149 N/A 1 3/4 in
44.45
mm
1.1563 in
29.370
mm
25600 lbf
114000
N
32400 lbf
144000
N
HM804842 HM804800 1 3/4 in
44.45
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
HM804843 HM804800 1 3/4 in
44.45
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  
<