Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1201 - 1250 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

762XA N/A 2.8750 in73.025 mm N/A 1.9000 in48.260 mm N/A 68100 lbf303000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
LM814845 N/A 2.8750 in73.025 mm N/A 1.0000 in25.400 mm N/A 26500 lbf118000 N N/A 41200 lbf183000 N N/A CAD Icon (for items table)
M514546 N/A 2.8750 in73.025 mm N/A 1.5500 in39.370 mm N/A 33700 lbf150000 N N/A 45600 lbf203000 N N/A CAD Icon (for items table)
NA567 N/A 2.8750 in73.025 mm N/A 1.59375 in40.481 mm N/A N/A N/A CAD Icon (for items table)
29688 N/A 2.9062 in73.817 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table)
568 N/A 2.9062 in73.817 mm N/A 1.4240 in36.170 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
577 N/A 2 15/16 in74.613 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
658 N/A 2 15/16 in74.613 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
34294 N/A 2.9518 in74.976 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
42686 N/A 2.9523 in74.988 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
497X N/A 2.9528 in75.001 mm N/A 1.1720 in29.769 mm N/A 32800 lbf146000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
HM215249 N/A 2.9916 in75.987 mm N/A 1.5354 in38.999 mm N/A 53900 lbf240000 N N/A 72800 lbf324000 N N/A CAD Icon (for items table)
KHM215249 N/A 2.9916 in75.987 mm N/A 1.5354 in38.999 mm N/A 58400 lbf260000 N N/A 72800 lbf324000 N N/A CAD Icon (for items table)
34299X N/A 2.9921 in75.999 mm N/A 0.9060 in23.012 mm N/A 21300 lbf94600 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
27684 N/A 3 in76.2 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
27684A N/A 3 in76.2 mm N/A 1.0000 in25.400 mm N/A 24900 lbf111000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
34300 N/A 3 in76.2 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
34300A N/A 3 in76.2 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
34301 N/A 3 in76.2 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
42687 N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
42687A N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
42688 N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
47678 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47679 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47680 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
495A N/A 3 in76.2 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
495AX N/A 3 in76.2 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
575 N/A 3 in76.2 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
5755 N/A 3 in76.2 mm N/A 2.0650 in52.451 mm N/A 57400 lbf255000 N N/A 85400 lbf380000 N N/A CAD Icon (for items table)
575-S N/A 3 in76.2 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
575W N/A 3 in76.2 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
5760 N/A 3 in76.2 mm N/A 1.8150 in46.101 mm N/A 68100 lbf303000 N N/A 85400 lbf380000 N N/A CAD Icon (for items table)
590A N/A 3 in76.2 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
6461 N/A 3 in76.2 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
6461A N/A 3 in76.2 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
6466 N/A 3 in76.2 mm N/A 2.1350 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A CAD Icon (for items table)
6554 N/A 3 in76.2 mm N/A 2.5130 in63.830 mm N/A 83300 lbf371000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
6575 N/A 3 in76.2 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
6576 N/A 3 in76.2 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
6576C N/A 3 in76.2 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
6576CP N/A 3 in76.2 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
659 N/A 3 in76.2 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
748-S N/A 3 in76.2 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
755 N/A 3 in76.2 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
837 N/A 3 in76.2 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
843 N/A 3 in76.2 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
843V N/A 3 in76.2 mm N/A 2.2190 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
9285 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
9285XX N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
9378 N/A 3 in76.2 mm N/A 2 in50.8 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD Icon (for items table)
1201 - 1250 of 2507 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »