All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 626 - 650 of 1000 « 26 27 28 29 30 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM807040 HM807000 1 3/4 in
44.45
mm
1.4375 in
36.513
mm
45700 lbf
203000
N
50200 lbf
223000
N
CAD Icon (for items table)
HM903247 N/A 1 3/4 in
44.45
mm
1.1142 in
28.301
mm
30700 lbf
136000
N
29700 lbf
132000
N
CAD Icon (for items table)
HM903249 N/A 1 3/4 in
44.45
mm
1.1250 in
28.575
mm
30700 lbf
136000
N
29700 lbf
132000
N
CAD Icon (for items table)
HM903249A N/A 1 3/4 in
44.45
mm
1.1142 in
28.301
mm
30700 lbf
136000
N
29700 lbf
132000
N
CAD Icon (for items table)
HM907635 N/A 1 3/4 in
44.45
mm
1.1250 in
28.575
mm
27700 lbf
123000
N
34400 lbf
153000
N
CAD Icon (for items table)
L102849 L102800 1 3/4 in
44.45
mm
0.7188 in
18.258
mm
12800 lbf
57000
N
17600 lbf
78300
N
CAD Icon (for items table)
LL103049 LL103000 1 3/4 in
44.45
mm
0.5000 in
12.700
mm
8110 lbf
36100
N
9790 lbf
43600
N
CAD Icon (for items table)
NA18685 N/A 1 3/4 in
44.45
mm
0.81245 in
20.636
mm
N/A N/A CAD Icon (for items table)
NA438 N/A 1 3/4 in
44.45
mm
1.2188 in
30.9575
mm
N/A N/A CAD Icon (for items table)
NA53176 N/A 1 3/4 in
44.45
mm
1.2813 in
32.545
mm
N/A N/A CAD Icon (for items table)
NA438SW N/A 1 3/4 in
44.45
mm
1.2188 in
30.9575
mm
N/A N/A CAD Icon (for items table)
NA435SW N/A 1 3/4 in
44.45
mm
1.4063 in
35.72
mm
N/A N/A CAD Icon (for items table)
28576 28500 1.7665 in
44.869
mm
1.0000 in
25.400
mm
22200 lbf
98900
N
29200 lbf
130000
N
CAD Icon (for items table)
25584 25500 1.7710 in
44.983
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
CAD Icon (for items table)
29177 N/A 1.7710 in
44.983
mm
0.7545 in
19.164
mm
14000 lbf
62400
N
15600 lbf
69200
N
CAD Icon (for items table)
3776 3700 1.7710 in
44.983
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
25584A 25500 1.7712 in
44.988
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
CAD Icon (for items table)
367X 365 1.7712 in
44.988
mm
0.875 in
22.225
mm
19300 lbf
85900
N
21500 lbf
95800
N
CAD Icon (for items table)
396A 395 1.7712 in
44.988
mm
0.8660 in
21.996
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
HM903248 N/A 1.7712 in
44.988
mm
1.1250 in
28.575
mm
30700 lbf
136000
N
29700 lbf
132000
N
CAD Icon (for items table)
HM905843 N/A 1.7712 in
44.988
mm
1.2500 in
31.750
mm
30300 lbf
135000
N
38400 lbf
171000
N
CAD Icon (for items table)
358 355 1.7717 in
45.001
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
CAD Icon (for items table)
358A 355 1.7717 in
45.001
mm
0.8540 in
21.692
mm
18400 lbf
81800
N
20000 lbf
88800
N
CAD Icon (for items table)
358X 355 1.7717 in
45.001
mm
0.8540 in
21.692
mm
18400 lbf
81800
N
20000 lbf
88800
N
CAD Icon (for items table)
367 365 1.7717 in
45.001
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
  Results 626 - 650 of 1000 « 26 27 28 29 30 »