Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1251 - 1300 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

9380 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD Icon (for items table)
H715346 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715346P N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715346XX N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H917840 N/A 3 in76.2 mm N/A 2.0938 in53.183 mm N/A 101000 lbf448000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table)
HH221430 N/A 3 in76.2 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HM515745 N/A 3 in76.2 mm N/A 1.8150 in46.101 mm N/A 54200 lbf241000 N N/A 71400 lbf318000 N N/A CAD Icon (for items table)
HM516442 N/A 3 in76.2 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table)
L814749 N/A 3 in76.2 mm N/A 0.7500 in19.050 mm N/A 15600 lbf69200 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
LL714649 N/A 3 in76.2 mm N/A 0.5313 in13.495 mm N/A 9210 lbf41000 N N/A 13700 lbf61000 N N/A CAD Icon (for items table)
LM114848 N/A 3 in76.2 mm N/A 1.0625 in26.988 mm N/A 28000 lbf125000 N N/A 41800 lbf186000 N N/A CAD Icon (for items table)
NA495A N/A 3 in76.2 mm N/A 1.3750 in34.925 mm N/A N/A N/A CAD Icon (for items table)
NA659 N/A 3 in76.2 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
NA9378 N/A 3 in76.2 mm N/A 2.15625 in54.769 mm N/A N/A N/A CAD Icon (for items table)
NA495SW N/A 3 in76.2 mm N/A 1.3750 in34.925 mm N/A N/A N/A CAD Icon (for items table)
NA659SW N/A 3 in76.2 mm N/A 1.875 in47.625 mm N/A N/A N/A CAD Icon (for items table)
34304 N/A 3.0455 in77.356 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
34306 N/A 3.0625 in77.788 mm N/A 0.9060 in23.012 mm N/A 27200 lbf121000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
34307 N/A 3.0625 in77.788 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table)
42690 N/A 3.0625 in77.788 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
42690H N/A 3.0625 in77.788 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
495AS N/A 3.0625 in77.788 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
5795 N/A 3.0625 in77.788 mm N/A 1.8150 in46.101 mm N/A 68100 lbf303000 N N/A 85400 lbf380000 N N/A CAD Icon (for items table)
H715348 N/A 3.0625 in77.788 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H715348P N/A 3.0625 in77.788 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A CAD Icon (for items table)
H816249 N/A 3.0625 in77.788 mm N/A 1.8208 in46.248 mm N/A 79000 lbf352000 N N/A 90000 lbf400000 N N/A CAD Icon (for items table)
LM814849 N/A 3.0625 in77.788 mm N/A 1.0000 in25.400 mm N/A 26500 lbf118000 N N/A 41200 lbf183000 N N/A CAD Icon (for items table)
595A N/A 3.1250 in79.375 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
661 N/A 3.1250 in79.375 mm N/A 1.6250 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
750 N/A 3.1250 in79.375 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
750W N/A 3.1250 in79.375 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
756A N/A 3.1250 in79.375 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
HH221431 N/A 3.1250 in79.375 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HM515749 N/A 3.1250 in79.375 mm N/A 1.8150 in46.101 mm N/A 54200 lbf241000 N N/A 71400 lbf318000 N N/A CAD Icon (for items table)
HM218238 N/A 3.1486 in79.974 mm N/A 1.5748 in40.000 mm N/A 73000 lbf325000 N N/A 87300 lbf388000 N N/A CAD Icon (for items table)
LM716446 N/A 3.1486 in79.974 mm N/A 1.0625 in26.988 mm N/A 28200 lbf125000 N N/A 42000 lbf187000 N N/A CAD Icon (for items table)
578 N/A 3.1490 in79.985 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
578X N/A 3.1490 in79.985 mm N/A 1.4212 in36.098 mm N/A 43000 lbf191000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
590 N/A 3.1490 in79.985 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
748 N/A 3.1496 in80 mm N/A 1.8375 in46.673 mm N/A 71400 lbf318000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
98316 N/A 3.1496 in80 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
47681 N/A 3 3/16 in80.963 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
496 N/A 3 3/16 in80.963 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
496P N/A 3 3/16 in80.963 mm N/A 1.1720 in29.769 mm N/A 41200 lbf183000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
581 N/A 3 3/16 in80.963 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
662 N/A 3 3/16 in80.963 mm N/A 1.5000 in38.100 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table)
740 N/A 3 3/16 in80.963 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A CAD Icon (for items table)
838 N/A 3 3/16 in80.963 mm N/A 2.2190 in56.363 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
HM516447 N/A 3 3/16 in80.963 mm N/A 1.5625 in39.688 mm N/A 58200 lbf259000 N N/A 79300 lbf353000 N N/A CAD Icon (for items table)
496AS N/A 3.2165 in81.699 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
1251 - 1300 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »