Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 651 - 675 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

376 375 1.7717 in
45.001
mm
0.875 in
22.225
mm
23400 lbf
104000
N
22700 lbf
101000
N
376A 375 1.7717 in
45.001
mm
0.875 in
22.225
mm
19800 lbf
87900
N
22700 lbf
101000
N
376X 375 1.7717 in
45.001
mm
0.875 in
22.225
mm
18300 lbf
81400
N
22700 lbf
101000
N
435-S 435 1.7717 in
45.001
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
4559 N/A 1.7717 in
45.001
mm
1.5810 in
40.157
mm
40500 lbf
180000
N
53200 lbf
237000
N
458-S 455 1.7717 in
45.001
mm
1.1542 in
29.317
mm
30500 lbf
136000
N
37200 lbf
166000
N
17887 N/A 1.7807 in
45.230
mm
0.8125 in
20.638
mm
15500 lbf
68900
N
18700 lbf
83300
N
3586 3500 1.7810 in
45.237
mm
1.2160 in
30.886
mm
25500 lbf
113000
N
30100 lbf
134000
N
KLM603049H N/A 1.7812 in
45.242
mm
0.7812 in
19.842
mm
17200 lbf
76300
N
17500 lbf
77900
N
LM102949 N/A 1.7812 in
45.242
mm
0.7800 in
19.812
mm
16400 lbf
72900
N
18400 lbf
81800
N
LM102949CP N/A 1.7812 in
45.242
mm
0.7800 in
19.812
mm
16400 lbf
72900
N
18400 lbf
81800
N
LM603049 N/A 1.7812 in
45.242
mm
0.7812 in
19.842
mm
17200 lbf
76300
N
17500 lbf
77900
N
LM603049AS N/A 1.7812 in
45.242
mm
0.7812 in
19.842
mm
17200 lbf
76300
N
17500 lbf
77900
N
25590 25500 1.7960 in
45.618
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
437 435 1.8020 in
45.771
mm
1.1772 in
29.901
mm
28500 lbf
127000
N
32400 lbf
144000
N
HM204049 N/A 1.8105 in
45.987
mm
1.2598 in
31.999
mm
38300 lbf
170000
N
38600 lbf
172000
N
LM503349 N/A 1.8105 in
45.987
mm
0.7087 in
18.001
mm
15100 lbf
67400
N
17000 lbf
75400
N
LM503349A N/A 1.8105 in
45.987
mm
0.7087 in
18.001
mm
15100 lbf
67400
N
17000 lbf
75400
N
13181 N/A 1.8125 in
46.038
mm
0.6875 in
17.463
mm
11400 lbf
50800
N
13700 lbf
61100
N
18690 18600 1.8125 in
46.038
mm
0.6875 in
17.463
mm
11700 lbf
52000
N
13800 lbf
61300
N
18780 18700 1.8125 in
46.038
mm
0.6875 in
17.463
mm
12300 lbf
54700
N
15200 lbf
67500
N
25592 25500 1.8125 in
46.038
mm
1.0000 in
25.400
mm
20300 lbf
90500
N
24900 lbf
111000
N
2984 2900 1.8125 in
46.038
mm
1.0082 in
25.608
mm
21000 lbf
93300
N
26200 lbf
117000
N
2984A 2900 1.8125 in
46.038
mm
1.0082 in
25.608
mm
21000 lbf
93300
N
26200 lbf
117000
N
359A 355 1.8125 in
46.038
mm
0.8540 in
21.692
mm
21800 lbf
97000
N
20000 lbf
88800
N
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  
<