All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 701 - 725 of 1000 « 26 27 28 29 30 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

59188 59000 1 7/8 in
47.625
mm
1.4375 in
36.513
mm
45500 lbf
202000
N
45400 lbf
202000
N
CAD Icon (for items table)
617 615 1 7/8 in
47.625
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
66187 66000 1 7/8 in
47.625
mm
1.2500 in
31.750
mm
39700 lbf
177000
N
37300 lbf
166000
N
CAD Icon (for items table)
72187 72000 1 7/8 in
47.625
mm
1.2910 in
32.791
mm
34400 lbf
153000
N
39400 lbf
175000
N
CAD Icon (for items table)
72187C 72000C 1 7/8 in
47.625
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
CAD Icon (for items table)
72188 72000 1 7/8 in
47.625
mm
1.2910 in
32.791
mm
37100 lbf
165000
N
39400 lbf
175000
N
CAD Icon (for items table)
72188C 72000C 1 7/8 in
47.625
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
CAD Icon (for items table)
HM804846 HM804800 1 7/8 in
47.625
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
CAD Icon (for items table)
HM907639 N/A 1 7/8 in
47.625
mm
1.1250 in
28.575
mm
27700 lbf
123000
N
34400 lbf
153000
N
CAD Icon (for items table)
M804048 N/A 1 7/8 in
47.625
mm
1.0000 in
25.400
mm
22200 lbf
98600
N
26100 lbf
116000
N
CAD Icon (for items table)
M804049 N/A 1 7/8 in
47.625
mm
1.0000 in
25.400
mm
22200 lbf
98600
N
26100 lbf
116000
N
CAD Icon (for items table)
3781A 3700 1.9060 in
48.412
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
HM804848 HM804800 1.9060 in
48.412
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
CAD Icon (for items table)
HM804848A HM804800 1.9060 in
48.412
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
CAD Icon (for items table)
HM804849 HM804800 1.9060 in
48.412
mm
1.1563 in
29.370
mm
33100 lbf
147000
N
35400 lbf
157000
N
CAD Icon (for items table)
365-S 365 1 15/16 in
49.213
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
3781 3700 1 15/16 in
49.213
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
5395 N/A 1 15/16 in
49.213
mm
1.7510 in
44.475
mm
47700 lbf
212000
N
60100 lbf
267000
N
CAD Icon (for items table)
5395V N/A 1 15/16 in
49.213
mm
1.7510 in
44.475
mm
56600 lbf
252000
N
60100 lbf
267000
N
CAD Icon (for items table)
545 535 1 15/16 in
49.213
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
5562 5500 1 15/16 in
49.213
mm
1.7230 in
43.764
mm
53200 lbf
237000
N
73500 lbf
327000
N
CAD Icon (for items table)
65390 N/A 1 15/16 in
49.213
mm
1.75 in
44.45
mm
50300 lbf
224000
N
57500 lbf
256000
N
CAD Icon (for items table)
HH506348 N/A 1 15/16 in
49.213
mm
1.75 in
44.45
mm
55300 lbf
246000
N
65100 lbf
290000
N
CAD Icon (for items table)
HM807044 HM807000 1 15/16 in
49.213
mm
1.4375 in
36.513
mm
45700 lbf
203000
N
50200 lbf
223000
N
CAD Icon (for items table)
55196 55000 1.9675 in
49.975
mm
1.0594 in
26.909
mm
28300 lbf
126000
N
26700 lbf
119000
N
CAD Icon (for items table)
  Results 701 - 725 of 1000 « 26 27 28 29 30 »