Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1401 - 1450 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

NA593SW N/A 3 1/2 in88.9 mm N/A 1.6250 in41.275 mm N/A N/A N/A CAD Icon (for items table)
NA759SW N/A 3 1/2 in88.9 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
NA596SW N/A 3 1/2 in88.9 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table)
GL217849 N/A 3 1/2 in88.9 mm N/A 0.8125 in20.638 mm N/A 20800 lbf92600 N N/A 35200 lbf156000 N N/A CAD Icon (for items table)
593-S N/A 3.5075 in89.091 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
850A N/A 3.5390 in89.891 mm N/A 2.2190 in56.363 mm N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
HM921343 N/A 3.5400 in89.916 mm N/A 1.4375 in36.513 mm N/A 64400 lbf287000 N N/A 76000 lbf338000 N N/A CAD Icon (for items table)
HM921343V N/A 3.5400 in89.916 mm N/A 1.4375 in36.513 mm N/A 76400 lbf340000 N N/A 76000 lbf338000 N N/A CAD Icon (for items table)
98354 N/A 3.5423 in89.974 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
HM218248 N/A 3.5423 in89.974 mm N/A 1.5748 in40.000 mm N/A 73000 lbf325000 N N/A 87300 lbf388000 N N/A CAD Icon (for items table)
M919048 N/A 3.5425 in89.980 mm N/A 1.1875 in30.163 mm N/A 45600 lbf203000 N N/A 55200 lbf246000 N N/A CAD Icon (for items table)
69354 N/A 3.5430 in89.992 mm N/A 1.1875 in30.163 mm N/A 40600 lbf181000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
42354X N/A 3.5433 in90 mm N/A 1.1406 in28.971 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
597X N/A 3.5433 in90 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
6581X N/A 3.5433 in90 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD Icon (for items table)
98354X N/A 3.5433 in90 mm N/A 1.9375 in49.213 mm N/A 99000 lbf440000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
760 N/A 3.5625 in90.488 mm N/A 1.9000 in48.260 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
597A N/A 3.5965 in91.351 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
LM718947 N/A 3.6210 in91.973 mm N/A 1.1811 in30.000 mm N/A 36800 lbf164000 N N/A 53900 lbf240000 N N/A CAD Icon (for items table)
42362 N/A 3.6250 in92.075 mm N/A 1.1406 in28.971 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
47890 N/A 3.6250 in92.075 mm N/A 1.3750 in34.925 mm N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A CAD Icon (for items table)
598 N/A 3.6250 in92.075 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
598A N/A 3.6250 in92.075 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
598W N/A 3.6250 in92.075 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
598X N/A 3.6250 in92.075 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
681 N/A 3.6250 in92.075 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
681A N/A 3.6250 in92.075 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
77362 N/A 3.6250 in92.075 mm N/A 1.9000 in48.260 mm N/A 76400 lbf340000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
77364 N/A 3.6250 in92.075 mm N/A 1.9000 in48.260 mm N/A 76400 lbf340000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
778 N/A 3.6250 in92.075 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
857 N/A 3.6250 in92.075 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
EE213362 N/A 3.6250 in92.075 mm N/A 2.8750 in73.025 mm N/A 145000 lbf644000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
HH221438 N/A 3.6250 in92.075 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
L319245 N/A 3.6250 in92.075 mm N/A 0.8438 in21.433 mm N/A 21400 lbf95400 N N/A 37400 lbf166000 N N/A CAD Icon (for items table)
42368 N/A 3 11/16 in93.663 mm N/A 1.1406 in28.971 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
597 N/A 3 11/16 in93.663 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
71373 N/A 3.7381 in94.948 mm N/A 1.9488 in49.500 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
42373 N/A 3.7392 in94.976 mm N/A 1.1406 in28.971 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
682 N/A 3.7392 in94.976 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
686 N/A 3.7392 in94.976 mm N/A 1.5940 in40.488 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
867A N/A 3.7392 in94.976 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
64373 N/A 3.7395 in94.983 mm N/A 1.6250 in41.275 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A CAD Icon (for items table)
862 N/A 3.7402 in95.001 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
42375 N/A 3 3/4 in95.250 mm N/A 1.1406 in28.971 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42375A N/A 3 3/4 in95.250 mm N/A 1.1406 in28.971 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42376 N/A 3 3/4 in95.250 mm N/A 1.1406 in28.971 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
47896 N/A 3 3/4 in95.250 mm N/A 1.3750 in34.925 mm N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A CAD Icon (for items table)
47898 N/A 3 3/4 in95.250 mm N/A 1.3750 in34.925 mm N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A CAD Icon (for items table)
52375 N/A 3 3/4 in95.250 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
594 N/A 3 3/4 in95.250 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
1401 - 1450 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »