All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 1000
1
2
3
4
5
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
157
N/A
0.7874
in
20
mm
0.6380
in
16.205
mm
8430
lbf
37500
N
8690
lbf
38700
N
09081
09000
0.8120
in
20.625
mm
0.8480
in
21.539
mm
9630
lbf
42800
N
9100
lbf
40500
N
1778
1700
0.8121
in
20.627
mm
0.7810
in
19.837
mm
10200
lbf
45400
N
10200
lbf
45300
N
12580
N/A
0.8125
in
20.638
mm
0.7813
in
19.845
mm
9810
lbf
43600
N
9720
lbf
43200
N
3660
3600
0.8125
in
20.638
mm
1.1975
in
30.417
mm
19900
lbf
88600
N
20200
lbf
89800
N
KM12649
N/A
0.8437
in
21.430
mm
0.7200
in
18.288
mm
9900
lbf
44100
N
9780
lbf
43500
N
M12649
N/A
0.8437
in
21.430
mm
0.7200
in
18.288
mm
11700
lbf
52200
N
9780
lbf
43500
N
M12649X
N/A
0.8437
in
21.430
mm
0.7200
in
18.288
mm
9170
lbf
40800
N
9780
lbf
43500
N
LM12749
N/A
0.8656
in
21.986
mm
0.6550
in
16.637
mm
8680
lbf
38600
N
7930
lbf
35300
N
LM12749F
N/A
0.8656
in
21.986
mm
0.6550
in
16.637
mm
8680
lbf
38600
N
7930
lbf
35300
N
07087
07000
7/8
in
22.225
mm
0.5614
in
14.260
mm
6540
lbf
29100
N
6650
lbf
29600
N
07087X
07000
7/8
in
22.225
mm
0.5614
in
14.260
mm
6540
lbf
29100
N
6650
lbf
29600
N
1280
N/A
7/8
in
22.225
mm
0.875
in
22.225
mm
12400
lbf
55300
N
12400
lbf
55100
N
1380
1300
7/8
in
22.225
mm
0.7940
in
20.168
mm
10800
lbf
47900
N
10900
lbf
48300
N
1380H
1300
7/8
in
22.225
mm
0.7940
in
20.168
mm
12800
lbf
56700
N
10900
lbf
48300
N
1755
1700
7/8
in
22.225
mm
0.7810
in
19.837
mm
10200
lbf
45400
N
10200
lbf
45300
N
1975
1900
7/8
in
22.225
mm
0.7620
in
19.355
mm
10900
lbf
48400
N
11300
lbf
50200
N
2380
N/A
7/8
in
22.225
mm
0.9750
in
24.765
mm
14300
lbf
63700
N
13900
lbf
62000
N
246X
N/A
7/8
in
22.225
mm
0.7480
in
18.999
mm
10800
lbf
48200
N
11100
lbf
49200
N
2684
2600
7/8
in
22.225
mm
1.0013
in
25.433
mm
17200
lbf
76600
N
18400
lbf
81700
N
320
N/A
7/8
in
22.225
mm
0.8730
in
22.174
mm
16800
lbf
74900
N
16800
lbf
74800
N
3655
3600
7/8
in
22.225
mm
1.5100
in
38.354
mm
19900
lbf
88600
N
20200
lbf
89800
N
LL52549
N/A
7/8
in
22.225
mm
0.4400
in
11.176
mm
3730
lbf
16600
N
3770
lbf
16800
N
M12648
N/A
7/8
in
22.225
mm
0.7200
in
18.288
mm
11700
lbf
52200
N
9780
lbf
43500
N
M12648A
N/A
7/8
in
22.225
mm
0.7200
in
18.288
mm
11700
lbf
52200
N
9780
lbf
43500
N
Results 51 - 75 of 1000
1
2
3
4
5
»