All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

55197 55000 1.9675 in
49.975
mm
1.0594 in
26.909
mm
28300 lbf
126000
N
26700 lbf
119000
N
CAD Icon (for items table)
546 535 1.9678 in
49.982
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
28579 28500 1.9680 in
49.987
mm
1.0000 in
25.400
mm
22200 lbf
98900
N
29200 lbf
130000
N
CAD Icon (for items table)
378A 375 1.9680 in
49.987
mm
0.875 in
22.225
mm
19800 lbf
87900
N
22700 lbf
101000
N
CAD Icon (for items table)
55194 55000 1.9680 in
49.987
mm
1.0594 in
26.909
mm
23900 lbf
106000
N
26700 lbf
119000
N
CAD Icon (for items table)
55195 55000 1.9680 in
49.987
mm
1.0594 in
26.909
mm
23900 lbf
106000
N
26700 lbf
119000
N
CAD Icon (for items table)
HH506349 N/A 1.9680 in
49.987
mm
1.75 in
44.45
mm
55300 lbf
246000
N
65100 lbf
290000
N
CAD Icon (for items table)
L305648 L305600 1.9680 in
49.987
mm
0.7188 in
18.258
mm
13700 lbf
60800
N
20000 lbf
88800
N
CAD Icon (for items table)
LM104947A N/A 1.9680 in
49.987
mm
0.875 in
22.225
mm
21700 lbf
96300
N
23400 lbf
104000
N
CAD Icon (for items table)
365 365 1.9685 in
50
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
366 365 1.9685 in
50
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
396 395 1.9685 in
50
mm
0.8660 in
21.996
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
465 455 1.9685 in
50
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
529A 525 1.9685 in
50
mm
1.4200 in
36.068
mm
37000 lbf
165000
N
43000 lbf
191000
N
CAD Icon (for items table)
NA366 N/A 1.9685 in
50
mm
0.98445 in
25.005
mm
N/A N/A CAD Icon (for items table)
18200 18000 2 in
50.80
mm
0.7190 in
18.263
mm
13700 lbf
61100
N
14400 lbf
63900
N
CAD Icon (for items table)
18790 18700 2 in
50.80
mm
0.6875 in
17.463
mm
12300 lbf
54700
N
15200 lbf
67500
N
CAD Icon (for items table)
28580 28500 2 in
50.80
mm
1.0000 in
25.400
mm
22200 lbf
98900
N
29200 lbf
130000
N
CAD Icon (for items table)
28580A 28500 2 in
50.80
mm
1.0000 in
25.400
mm
22200 lbf
98900
N
29200 lbf
130000
N
CAD Icon (for items table)
28678 28600 2 in
50.80
mm
0.9688 in
24.608
mm
27700 lbf
123000
N
32000 lbf
142000
N
CAD Icon (for items table)
33889 33800 2 in
50.80
mm
1.1250 in
28.575
mm
29200 lbf
130000
N
36200 lbf
161000
N
CAD Icon (for items table)
33889N 33800 2 in
50.80
mm
1.1250 in
28.575
mm
34600 lbf
154000
N
36200 lbf
161000
N
CAD Icon (for items table)
368 365 2 in
50.80
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
368A 365 2 in
50.80
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
368W 365 2 in
50.80
mm
0.875 in
22.225
mm
19300 lbf
85900
N
21500 lbf
95800
N
CAD Icon (for items table)
  Results 726 - 750 of 1000 « 26 27 28 29 30 »