Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1451 - 1500 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

594A N/A 3 3/4 in95.250 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
594AA N/A 3 3/4 in95.250 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
594R N/A 3 3/4 in95.250 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
594W N/A 3 3/4 in95.250 mm N/A 1.4300 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
683 N/A 3 3/4 in95.250 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
683XA N/A 3 3/4 in95.250 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
77375 N/A 3 3/4 in95.250 mm N/A 1.9000 in48.260 mm N/A 90500 lbf403000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
77376 N/A 3 3/4 in95.250 mm N/A 1.9000 in48.260 mm N/A 76400 lbf340000 N N/A 107000 lbf474000 N N/A CAD Icon (for items table)
776 N/A 3 3/4 in95.250 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
776W N/A 3 3/4 in95.250 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
777 N/A 3 3/4 in95.250 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
864 N/A 3 3/4 in95.250 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
EH220749 N/A 3 3/4 in95.250 mm N/A 2.8750 in73.025 mm N/A 161000 lbf715000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HH221440 N/A 3 3/4 in95.250 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
K594A N/A 3 3/4 in95.250 mm N/A 1.4300 in36.322 mm N/A 52600 lbf234000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
L319249 N/A 3 3/4 in95.250 mm N/A 0.8438 in21.433 mm N/A 21400 lbf95400 N N/A 37400 lbf166000 N N/A CAD Icon (for items table)
LL319349 N/A 3 3/4 in95.250 mm N/A 0.5938 in15.083 mm N/A 14300 lbf63500 N N/A 22400 lbf99400 N N/A CAD Icon (for items table)
LM119348 N/A 3 3/4 in95.250 mm N/A 1.1875 in30.163 mm N/A 31400 lbf140000 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
NA52375 N/A 3 3/4 in95.250 mm N/A 1.62495 in41.2735 mm N/A N/A N/A CAD Icon (for items table)
NA776 N/A 3 3/4 in95.250 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
NA776SW N/A 3 3/4 in95.250 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
42381 N/A 3.8125 in96.838 mm N/A 1.1406 in28.971 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
90381 N/A 3.8125 in96.838 mm N/A 1.8125 in46.038 mm N/A 86100 lbf383000 N N/A 88100 lbf392000 N N/A CAD Icon (for items table)
52387 N/A 3.8750 in98.425 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52387P N/A 3.8750 in98.425 mm N/A 1.4219 in36.116 mm N/A 59500 lbf265000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52387W N/A 3.8750 in98.425 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
685 N/A 3.8750 in98.425 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
779 N/A 3.8750 in98.425 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
866 N/A 3.8750 in98.425 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
943 N/A 3.8750 in98.425 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
HH221442 N/A 3.8750 in98.425 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HH224332 N/A 3.8750 in98.425 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HH421246C N/A 3.8750 in98.425 mm N/A 2.5 in63.5 mm N/A 141000 lbf628000 N N/A 174000 lbf772000 N N/A CAD Icon (for items table)
HH421246CV N/A 3.8750 in98.425 mm N/A 2.5 in63.5 mm N/A 141000 lbf628000 N N/A 174000 lbf772000 N N/A CAD Icon (for items table)
HM321245 N/A 3.9060 in99.212 mm N/A 1.9375 in49.213 mm N/A 77700 lbf346000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
98393 N/A 3.9330 in99.898 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
HM120846 N/A 3.9353 in99.957 mm N/A 1.9375 in49.213 mm N/A 60700 lbf270000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
783A N/A 3.9360 in99.974 mm N/A 2 in50.8 mm N/A 68500 lbf305000 N N/A 101000 lbf448000 N N/A CAD Icon (for items table)
944A N/A 3.9360 in99.974 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
HH224334 N/A 3.9360 in99.974 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HM220149 N/A 3.9360 in99.974 mm N/A 1.6535 in41.999 mm N/A 67500 lbf300000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
KHM220149 N/A 3.9360 in99.974 mm N/A 1.6535 in41.999 mm N/A 80000 lbf356000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
LM720646 N/A 3.9360 in99.974 mm N/A 1.0000 in25.400 mm N/A 27400 lbf122000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
NA56393SW N/A 3.9360 in99.975 mm N/A 1.75 in44.45 mm N/A N/A N/A CAD Icon (for items table)
HM821547 N/A 3.9362 in99.979 mm N/A 1.8125 in46.038 mm N/A 84700 lbf377000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
HH221447 N/A 3.9363 in99.982 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
52394X N/A 3.937 in100 mm N/A 1.4219 in36.116 mm N/A 47400 lbf211000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
783 N/A 3.937 in100 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
863X N/A 3.937 in100 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
98394X N/A 3.937 in100 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
1451 - 1500 of 2507 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »