Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1501 - 1550 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

NA691A N/A 3.937 in100 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table)
52393 N/A 3 15/16 in100.013 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400 N/A 4 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400A N/A 4 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400N N/A 4 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400W N/A 4 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52401 N/A 4 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52401N N/A 4 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
687 N/A 4 in101.600 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
687P N/A 4 in101.600 mm N/A 1.6250 in41.275 mm N/A 70500 lbf314000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
780 N/A 4 in101.600 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
780W N/A 4 in101.600 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
861 N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
941 N/A 4 in101.600 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
98400 N/A 4 in101.600 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
EE215040 N/A 4 in101.600 mm N/A 2.8750 in73.025 mm N/A 125000 lbf556000 N N/A 173000 lbf768000 N N/A CAD Icon (for items table)
H924033 N/A 4 in101.600 mm N/A 2.0625 in52.388 mm N/A 125000 lbf557000 N N/A 137000 lbf610000 N N/A CAD Icon (for items table)
HH221449 N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HH221449A N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HH221449XX N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 142000 lbf633000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
HH224335 N/A 4 in101.600 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HH224335V N/A 4 in101.600 mm N/A 2.6250 in66.675 mm N/A 181000 lbf806000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table)
HH923649 N/A 4 in101.600 mm N/A 2.8750 in73.025 mm N/A 186000 lbf828000 N N/A 186000 lbf827000 N N/A CAD Icon (for items table)
HM120848 N/A 4 in101.600 mm N/A 1.9375 in49.213 mm N/A 60700 lbf270000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table)
K150200 N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 142000 lbf633000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
L420449 N/A 4 in101.600 mm N/A 0.8438 in21.433 mm N/A 22000 lbf97800 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
L521945 N/A 4 in101.600 mm N/A 0.8438 in21.433 mm N/A 21600 lbf96000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table)
LL420549 N/A 4 in101.600 mm N/A 0.5938 in15.083 mm N/A 14600 lbf64900 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
LM120749 N/A 4 in101.600 mm N/A 1.2500 in31.750 mm N/A 38700 lbf172000 N N/A 65700 lbf292000 N N/A CAD Icon (for items table)
LM520349 N/A 4 in101.600 mm N/A 0.8550 in21.717 mm N/A 28800 lbf128000 N N/A 43800 lbf195000 N N/A CAD Icon (for items table)
LM720648 N/A 4 in101.600 mm N/A 1.0000 in25.400 mm N/A 29600 lbf132000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
LM921845 N/A 4 in101.600 mm N/A 1.2500 in31.750 mm N/A 38300 lbf170000 N N/A 49200 lbf219000 N N/A CAD Icon (for items table)
NA691 N/A 4 in101.600 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table)
NA780 N/A 4 in101.600 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
NA861 N/A 4 in101.600 mm N/A 2.5 in63.5 mm N/A N/A N/A CAD Icon (for items table)
HH221449NA N/A 4 in101.600 mm N/A 2.5 in63.5 mm N/A N/A N/A CAD Icon (for items table)
NA691SW N/A 4 in101.600 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table)
689 N/A 4.0625 in103.188 mm N/A 1.6250 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
71412 N/A 4.1250 in104.775 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
782 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
786 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
787 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
LL521845 N/A 4.1250 in104.775 mm N/A 0.5938 in15.083 mm N/A 13800 lbf61400 N N/A 24000 lbf107000 N N/A CAD Icon (for items table)
NA782 N/A 4.1250 in104.775 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table)
56418 N/A 4.1875 in106.363 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
LM121349 N/A 4.2116 in106.975 mm N/A 1.1024 in28.001 mm N/A 38400 lbf171000 N N/A 64100 lbf285000 N N/A CAD Icon (for items table)
37425 N/A 4.25 in107.95 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table)
37425N N/A 4.25 in107.95 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table)
48190 N/A 4.25 in107.95 mm N/A 1.3750 in34.925 mm N/A 43200 lbf192000 N N/A 69200 lbf308000 N N/A CAD Icon (for items table)
56425 N/A 4.25 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
1501 - 1550 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »