All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM104949 N/A 2 in
50.80
mm
0.875 in
22.225
mm
21700 lbf
96300
N
23400 lbf
104000
N
CAD Icon (for items table)
LM104949E N/A 2 in
50.80
mm
1.0190 in
25.883
mm
21700 lbf
96300
N
23400 lbf
104000
N
CAD Icon (for items table)
LM104949P N/A 2 in
50.80
mm
0.875 in
22.225
mm
21700 lbf
96300
N
23400 lbf
104000
N
CAD Icon (for items table)
NA456SW 455 2 in
50.80
mm
1.4688 in
37.308
mm
30500 lbf
136000
N
N/A CAD Icon (for items table)
NA3780 N/A 2 in
50.80
mm
1.28125 in
32.544
mm
N/A N/A CAD Icon (for items table)
NA455 N/A 2 in
50.80
mm
1.2813 in
32.545
mm
N/A N/A CAD Icon (for items table)
NA55200 N/A 2 in
50.80
mm
1.28125 in
32.544
mm
N/A N/A CAD Icon (for items table)
NA3780SW N/A 2 in
50.80
mm
1.28125 in
32.544
mm
N/A N/A CAD Icon (for items table)
NA455SW N/A 2 in
50.80
mm
1.2813 in
32.545
mm
N/A N/A CAD Icon (for items table)
368-S 365 2.0312 in
51.592
mm
0.875 in
22.225
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
18204X 18000 2.0472 in
51.999
mm
0.7190 in
18.263
mm
11600 lbf
51600
N
14400 lbf
63900
N
CAD Icon (for items table)
28584 28500 2.0625 in
52.388
mm
1.0000 in
25.400
mm
22200 lbf
98900
N
29200 lbf
130000
N
CAD Icon (for items table)
33890 33800 2.0625 in
52.388
mm
1.1250 in
28.575
mm
29200 lbf
130000
N
36200 lbf
161000
N
CAD Icon (for items table)
33891 33800 2.0625 in
52.388
mm
1.1250 in
28.575
mm
29200 lbf
130000
N
36200 lbf
161000
N
CAD Icon (for items table)
3767 3700 2.0625 in
52.388
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3767A 3700 2.0625 in
52.388
mm
1.1930 in
30.302
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3767AA 3700 2.0625 in
52.388
mm
1.1930 in
30.302
mm
25400 lbf
113000
N
34300 lbf
153000
N
CAD Icon (for items table)
377 375 2.0625 in
52.388
mm
0.875 in
22.225
mm
23400 lbf
104000
N
22700 lbf
101000
N
CAD Icon (for items table)
377A 375 2.0625 in
52.388
mm
0.875 in
22.225
mm
19800 lbf
87900
N
22700 lbf
101000
N
CAD Icon (for items table)
380 375 2.0625 in
52.388
mm
0.8281 in
21.034
mm
23400 lbf
104000
N
22700 lbf
101000
N
CAD Icon (for items table)
468 455 2.0625 in
52.388
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
540 535 2.0625 in
52.388
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
55206 55000 2.0625 in
52.388
mm
1.0594 in
26.909
mm
28300 lbf
126000
N
26700 lbf
119000
N
CAD Icon (for items table)
55206C 55000C 2.0625 in
52.388
mm
1.0594 in
26.909
mm
34000 lbf
151000
N
36200 lbf
161000
N
CAD Icon (for items table)
33895 33800 2.1250 in
53.975
mm
1.1250 in
28.575
mm
29200 lbf
130000
N
36200 lbf
161000
N
CAD Icon (for items table)
  Results 801 - 825 of 1000 « 31 32 33 34 35 »