Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 826 - 850 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

33895N 33800 2 1/8 in
53.975
mm
1.1250 in
28.575
mm
34600 lbf
154000
N
36200 lbf
161000
N
389A 385 2 1/8 in
53.975
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
389AS 385 2 1/8 in
53.975
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
39578 39500 2 1/8 in
53.975
mm
1.1875 in
30.163
mm
37500 lbf
167000
N
50300 lbf
224000
N
45287 45200 2 1/8 in
53.975
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
4553 N/A 2 1/8 in
53.975
mm
1.8310 in
46.507
mm
40500 lbf
180000
N
53200 lbf
237000
N
456 455 2 1/8 in
53.975
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
4595 N/A 2 1/8 in
53.975
mm
1.5810 in
40.157
mm
40500 lbf
180000
N
53200 lbf
237000
N
539 535 2 1/8 in
53.975
mm
1.4550 in
36.957
mm
45900 lbf
204000
N
46200 lbf
206000
N
539A 535 2 1/8 in
53.975
mm
1.4550 in
36.957
mm
45900 lbf
204000
N
46200 lbf
206000
N
539W 535 2 1/8 in
53.975
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
55212C 55000C 2 1/8 in
53.975
mm
1.0594 in
26.909
mm
34000 lbf
151000
N
36200 lbf
161000
N
5577 5500 2 1/8 in
53.975
mm
1.7230 in
43.764
mm
53200 lbf
237000
N
73500 lbf
327000
N
5578 5500 2 1/8 in
53.975
mm
1.7230 in
43.764
mm
53200 lbf
237000
N
73500 lbf
327000
N
5578V 5500 2 1/8 in
53.975
mm
1.7230 in
43.764
mm
63000 lbf
280000
N
73500 lbf
327000
N
557-S 555 2 1/8 in
53.975
mm
1.4440 in
36.678
mm
50800 lbf
226000
N
55700 lbf
248000
N
621 615 2 1/8 in
53.975
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
624 615 2 1/8 in
53.975
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
6280 6200 2 1/8 in
53.975
mm
2.0625 in
52.388
mm
68800 lbf
306000
N
83300 lbf
370000
N
636 635 2 1/8 in
53.975
mm
1.625 in
41.275
mm
62100 lbf
276000
N
67000 lbf
298000
N
65212 65000 2 1/8 in
53.975
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
66212 66000 2 1/8 in
53.975
mm
1.2500 in
31.750
mm
39700 lbf
177000
N
37300 lbf
166000
N
66584 66500 2 1/8 in
53.975
mm
1.2500 in
31.750
mm
41200 lbf
183000
N
39900 lbf
178000
N
72212 72000 2 1/8 in
53.975
mm
1.2910 in
32.791
mm
37100 lbf
165000
N
39400 lbf
175000
N
72212C 72000C 2 1/8 in
53.975
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  
<