All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

33895N 33800 2.1250 in
53.975
mm
1.1250 in
28.575
mm
34600 lbf
154000
N
36200 lbf
161000
N
CAD Icon (for items table)
389A 385 2.1250 in
53.975
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
389AS 385 2.1250 in
53.975
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
39578 39500 2.1250 in
53.975
mm
1.1875 in
30.163
mm
37500 lbf
167000
N
50300 lbf
224000
N
CAD Icon (for items table)
45287 45200 2.1250 in
53.975
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
4553 N/A 2.1250 in
53.975
mm
1.8310 in
46.507
mm
40500 lbf
180000
N
53200 lbf
237000
N
CAD Icon (for items table)
456 455 2.1250 in
53.975
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
4595 N/A 2.1250 in
53.975
mm
1.5810 in
40.157
mm
40500 lbf
180000
N
53200 lbf
237000
N
CAD Icon (for items table)
539 535 2.1250 in
53.975
mm
1.4550 in
36.957
mm
45900 lbf
204000
N
46200 lbf
206000
N
CAD Icon (for items table)
539A 535 2.1250 in
53.975
mm
1.4550 in
36.957
mm
45900 lbf
204000
N
46200 lbf
206000
N
CAD Icon (for items table)
539W 535 2.1250 in
53.975
mm
1.4550 in
36.957
mm
38700 lbf
172000
N
46200 lbf
206000
N
CAD Icon (for items table)
55212C 55000C 2.1250 in
53.975
mm
1.0594 in
26.909
mm
34000 lbf
151000
N
36200 lbf
161000
N
CAD Icon (for items table)
5577 5500 2.1250 in
53.975
mm
1.7230 in
43.764
mm
53200 lbf
237000
N
73500 lbf
327000
N
CAD Icon (for items table)
5578 5500 2.1250 in
53.975
mm
1.7230 in
43.764
mm
53200 lbf
237000
N
73500 lbf
327000
N
CAD Icon (for items table)
5578V 5500 2.1250 in
53.975
mm
1.7230 in
43.764
mm
63000 lbf
280000
N
73500 lbf
327000
N
CAD Icon (for items table)
557-S 555 2.1250 in
53.975
mm
1.4440 in
36.678
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
621 615 2.1250 in
53.975
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
624 615 2.1250 in
53.975
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
6280 6200 2.1250 in
53.975
mm
2.0625 in
52.388
mm
68800 lbf
306000
N
83300 lbf
370000
N
CAD Icon (for items table)
636 635 2.1250 in
53.975
mm
1.625 in
41.275
mm
62100 lbf
276000
N
67000 lbf
298000
N
CAD Icon (for items table)
65212 65000 2.1250 in
53.975
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
CAD Icon (for items table)
66212 66000 2.1250 in
53.975
mm
1.2500 in
31.750
mm
39700 lbf
177000
N
37300 lbf
166000
N
CAD Icon (for items table)
66584 66500 2.1250 in
53.975
mm
1.2500 in
31.750
mm
41200 lbf
183000
N
39900 lbf
178000
N
CAD Icon (for items table)
72212 72000 2.1250 in
53.975
mm
1.2910 in
32.791
mm
37100 lbf
165000
N
39400 lbf
175000
N
CAD Icon (for items table)
72212C 72000C 2.1250 in
53.975
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
CAD Icon (for items table)
  Results 826 - 850 of 1000 « 31 32 33 34 35 »