Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
826 - 850 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 33800 N/A 2 1/8 in53.975 mm N/A 1.1250 in28.575 mm N/A 34600 lbf154000 N N/A 36200 lbf161000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 1/8 in53.975 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 1/8 in53.975 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Add To Cart
Request Quote
N/A 39500 N/A 2 1/8 in53.975 mm N/A 1.1875 in30.163 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Add To Cart
Request Quote
N/A 45200 N/A 2 1/8 in53.975 mm N/A 1.2188 in30.958 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Add To Cart
Request Quote
N/A N/A 2 1/8 in53.975 mm N/A 1.8310 in46.507 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Add To Cart
Request Quote
N/A 455 N/A 2 1/8 in53.975 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Add To Cart
Request Quote
N/A N/A 2 1/8 in53.975 mm N/A 1.5810 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A CAD Add To Cart
Request Quote
N/A 535 N/A 2 1/8 in53.975 mm N/A 1.4550 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 535 N/A 2 1/8 in53.975 mm N/A 1.4550 in36.957 mm N/A 45900 lbf204000 N N/A 46200 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 535 N/A 2 1/8 in53.975 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Add To Cart
Request Quote
N/A 55000C N/A 2 1/8 in53.975 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Add To Cart
Request Quote
N/A 5500 N/A 2 1/8 in53.975 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Add To Cart
Request Quote
N/A 5500 N/A 2 1/8 in53.975 mm N/A 1.7230 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A CAD Add To Cart
Request Quote
N/A 5500 N/A 2 1/8 in53.975 mm N/A 1.7230 in43.764 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Add To Cart
Request Quote
N/A 555 N/A 2 1/8 in53.975 mm N/A 1.4440 in36.678 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Add To Cart
Request Quote
N/A 615 N/A 2 1/8 in53.975 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Add To Cart
Request Quote
N/A 615 N/A 2 1/8 in53.975 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Add To Cart
Request Quote
N/A 6200 N/A 2 1/8 in53.975 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2 1/8 in53.975 mm N/A 1.625 in41.275 mm N/A 62100 lbf276000 N N/A 67000 lbf298000 N N/A CAD Add To Cart
Request Quote
N/A 65000 N/A 2 1/8 in53.975 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD Add To Cart
Request Quote
N/A 66000 N/A 2 1/8 in53.975 mm N/A 1.2500 in31.750 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A CAD Add To Cart
Request Quote
N/A 66500 N/A 2 1/8 in53.975 mm N/A 1.2500 in31.750 mm N/A 41200 lbf183000 N N/A 39900 lbf178000 N N/A CAD Add To Cart
Request Quote
N/A 72000 N/A 2 1/8 in53.975 mm N/A 1.2910 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A CAD Add To Cart
Request Quote
N/A 72000C N/A 2 1/8 in53.975 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Add To Cart
Request Quote
826 - 850 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »