Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1651 - 1700 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

EE116050 N/A 5 in127 mm N/A 2.5 in63.5 mm N/A 135000 lbf602000 N N/A 195000 lbf867000 N N/A CAD Icon (for items table)
EE153050 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A CAD Icon (for items table)
EE195500X N/A 5 in127 mm N/A 2.6510 in67.335 mm N/A 123000 lbf547000 N N/A 174000 lbf774000 N N/A CAD Icon (for items table)
EE455051 N/A 5 in127 mm N/A 3.5000 in88.900 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
EE514050 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 180000 lbf802000 N N/A 227000 lbf1010000 N N/A CAD Icon (for items table)
EE540502 N/A 5 in127 mm N/A 3.4375 in87.313 mm N/A 185000 lbf823000 N N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
EE750502 N/A 5 in127 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A CAD Icon (for items table)
HH228349 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A CAD Icon (for items table)
HH228349V N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 242000 lbf1080000 N N/A 279000 lbf1240000 N N/A CAD Icon (for items table)
HH231637 N/A 5 in127 mm N/A 3.4375 in87.313 mm N/A 257000 lbf1140000 N N/A 302000 lbf1340000 N N/A CAD Icon (for items table)
HH932132 N/A 5 in127 mm N/A 3.2500 in82.550 mm N/A 260000 lbf1160000 N N/A 282000 lbf1250000 N N/A CAD Icon (for items table)
HM926747 N/A 5 in127 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A CAD Icon (for items table)
KLL225749 N/A 5 in127 mm N/A 0.6875 in17.463 mm N/A 20300 lbf90200 N N/A 34400 lbf153000 N N/A CAD Icon (for items table)
L225849 N/A 5 in127 mm N/A 1.0313 in26.195 mm N/A 32100 lbf143000 N N/A 61400 lbf273000 N N/A CAD Icon (for items table)
L225849H N/A 5 in127 mm N/A 1.0313 in26.195 mm N/A 30300 lbf135000 N N/A 61400 lbf273000 N N/A CAD Icon (for items table)
L725349 N/A 5 in127 mm N/A 1.0000 in25.400 mm N/A 33700 lbf150000 N N/A 55300 lbf246000 N N/A CAD Icon (for items table)
LL225749 N/A 5 in127 mm N/A 0.6875 in17.463 mm N/A 20300 lbf90200 N N/A 34400 lbf153000 N N/A CAD Icon (for items table)
LM125748 N/A 5 in127 mm N/A 1.4375 in36.513 mm N/A 49500 lbf220000 N N/A 92900 lbf413000 N N/A CAD Icon (for items table)
LM125748AV N/A 5 in127 mm N/A 1.4375 in36.513 mm N/A 58700 lbf261000 N N/A 92900 lbf413000 N N/A CAD Icon (for items table)
M327345 N/A 5 in127 mm N/A 1.8125 in46.038 mm N/A 86800 lbf386000 N N/A 120000 lbf533000 N N/A CAD Icon (for items table)
NA48290SW N/A 5 in127 mm N/A 1.8437 in46.83 mm N/A 60200 lbf268000 N N/A N/A CAD Icon (for items table)
NA48291 N/A 5 in127 mm N/A 1.6875 in42.8625 mm N/A N/A N/A CAD Icon (for items table)
97503 N/A 5.0312 in127.792 mm N/A 1.9460 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A CAD Icon (for items table)
HM926749 N/A 5.0312 in127.792 mm N/A 1.9460 in49.428 mm N/A 132000 lbf586000 N N/A 151000 lbf673000 N N/A CAD Icon (for items table)
95506 N/A 5.0620 in128.575 mm N/A 2.7053 in68.715 mm N/A 118000 lbf523000 N N/A 179000 lbf798000 N N/A CAD Icon (for items table)
48506 N/A 5.0625 in128.588 mm N/A 1.2500 in31.750 mm N/A 39800 lbf177000 N N/A 67400 lbf300000 N N/A CAD Icon (for items table)
799 N/A 5.0625 in128.588 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A CAD Icon (for items table)
95514X N/A 5.1168 in129.967 mm N/A 2.7053 in68.715 mm N/A 127000 lbf565000 N N/A 179000 lbf798000 N N/A CAD Icon (for items table)
HM127442 N/A 5.1168 in129.967 mm N/A 2.2500 in57.150 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A CAD Icon (for items table)
HM227545 N/A 5.1168 in129.967 mm N/A 2.3750 in60.325 mm N/A 103000 lbf458000 N N/A 164000 lbf727000 N N/A CAD Icon (for items table)
95512 N/A 5.1171 in129.974 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
74511X N/A 5.1181 in130 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
797 N/A 5.1181 in130 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A CAD Icon (for items table)
95512X N/A 5.1181 in130 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
EE154512 N/A 5.1181 in130 mm N/A 3.2284 in82.001 mm N/A 163000 lbf727000 N N/A 248000 lbf1110000 N N/A CAD Icon (for items table)
67389 N/A 5.1250 in130.175 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
799A N/A 5.1250 in130.175 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A CAD Icon (for items table)
HM127446 N/A 5.1870 in131.750 mm N/A 2.2500 in57.150 mm N/A 94500 lbf420000 N N/A 159000 lbf706000 N N/A CAD Icon (for items table)
48385 N/A 5.2500 in133.35 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A CAD Icon (for items table)
67390 N/A 5.2500 in133.35 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
67391 N/A 5.2500 in133.35 mm N/A 1.8125 in46.038 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
74525 N/A 5.2500 in133.35 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
95524V N/A 5.2500 in133.35 mm N/A 2.5 in63.5 mm N/A 168000 lbf745000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
95525 N/A 5.2500 in133.35 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
95528 N/A 5.2500 in133.35 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
KL327249 N/A 5.2500 in133.35 mm N/A 1.0313 in26.195 mm N/A 33100 lbf147000 N N/A 65000 lbf289000 N N/A CAD Icon (for items table)
L327249 N/A 5.2500 in133.35 mm N/A 1.0313 in26.195 mm N/A 33100 lbf147000 N N/A 65000 lbf289000 N N/A CAD Icon (for items table)
LL327049 N/A 5.2500 in133.35 mm N/A 0.6875 in17.463 mm N/A 21700 lbf96400 N N/A 38300 lbf170000 N N/A CAD Icon (for items table)
M327349 N/A 5.2500 in133.35 mm N/A 1.8125 in46.038 mm N/A 86800 lbf386000 N N/A 120000 lbf533000 N N/A CAD Icon (for items table)
NA48385 N/A 5.2500 in133.35 mm N/A 1.6875 in42.8625 mm N/A N/A N/A CAD Icon (for items table)
1651 - 1700 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »