All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Single Cones
>
Tapered Roller Bearings - Single Cones - Imperial
>
View Items
This category has 2,490 items. Only the first 1000 records are returned.
Tapered Roller Bearings - Single Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 851 - 875 of 1000
«
31
32
33
34
35
»
Part Number
Series
d - Cone Bore
B - Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
72213C
72000C
2.1250
in
53.975
mm
1.2910
in
32.791
mm
48200
lbf
214000
N
46800
lbf
208000
N
78214
78000
2.1250
in
53.975
mm
1.3085
in
33.236
mm
45600
lbf
203000
N
43400
lbf
193000
N
78214C
78000C
2.1250
in
53.975
mm
1.3085
in
33.236
mm
53200
lbf
237000
N
52600
lbf
234000
N
78215
78000
2.1250
in
53.975
mm
1.3085
in
33.236
mm
45600
lbf
203000
N
43400
lbf
193000
N
78215C
78000C
2.1250
in
53.975
mm
1.3085
in
33.236
mm
53200
lbf
237000
N
52600
lbf
234000
N
HM807049
HM807000
2.1250
in
53.975
mm
1.4375
in
36.513
mm
45700
lbf
203000
N
50200
lbf
223000
N
HM807049A
HM807000
2.1250
in
53.975
mm
1.4375
in
36.513
mm
45700
lbf
203000
N
50200
lbf
223000
N
HM807049N
HM807000
2.1250
in
53.975
mm
1.4375
in
36.513
mm
45700
lbf
203000
N
50200
lbf
223000
N
HM911242
HM911200
2.1250
in
53.975
mm
1.3125
in
33.338
mm
44400
lbf
198000
N
41100
lbf
183000
N
HM911243
HM911200
2.1250
in
53.975
mm
1.2175
in
30.925
mm
37500
lbf
167000
N
41100
lbf
183000
N
L507945
L507900
2.1250
in
53.975
mm
0.7188
in
18.258
mm
14100
lbf
62700
N
21500
lbf
95600
N
LM806349C
N/A
2.1250
in
53.975
mm
0.7970
in
20.244
mm
17100
lbf
76100
N
22000
lbf
97900
N
LM806649
N/A
2.1250
in
53.975
mm
0.7500
in
19.050
mm
14700
lbf
65500
N
18400
lbf
81800
N
NA539
N/A
2.1250
in
53.975
mm
1.5625
in
39.6875
mm
N/A
N/A
NA66212
N/A
2.1250
in
53.975
mm
1.4375
in
36.5125
mm
N/A
N/A
NA72212
N/A
2.1250
in
53.975
mm
1.53125
in
38.894
mm
N/A
N/A
NA33895SW
N/A
2.1250
in
53.975
mm
1.375
in
34.925
mm
N/A
N/A
HM807048
HM807000
2.1452
in
54.488
mm
1.4375
in
36.513
mm
45700
lbf
203000
N
50200
lbf
223000
N
6380
6300
2.1580
in
54.813
mm
2.2050
in
56.007
mm
72300
lbf
321000
N
90900
lbf
404000
N
466
455
2.1649
in
54.988
mm
1.1542
in
29.317
mm
36100
lbf
161000
N
37200
lbf
166000
N
538
535
2.1649
in
54.988
mm
1.4550
in
36.957
mm
38700
lbf
172000
N
46200
lbf
206000
N
6381
6300
2.1649
in
54.988
mm
2.2050
in
56.007
mm
72300
lbf
321000
N
90900
lbf
404000
N
385
385
2.1654
in
55.001
mm
0.8640
in
21.946
mm
24200
lbf
108000
N
24100
lbf
107000
N
385X
385
2.1654
in
55.001
mm
0.8640
in
21.946
mm
24200
lbf
108000
N
24100
lbf
107000
N
475
475
2.1654
in
55.001
mm
1.1420
in
29.007
mm
32200
lbf
143000
N
41900
lbf
186000
N
Results 851 - 875 of 1000
«
31
32
33
34
35
»