Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
1701 - 1750 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

GL327249 N/A 5.2500 in133.35 mm N/A 1.0313 in26.195 mm N/A 33100 lbf147000 N N/A 65000 lbf289000 N N/A CAD Icon (for items table)
74529 N/A 5.3140 in134.976 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
48393 N/A 5.3750 in136.525 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A CAD Icon (for items table)
48393A N/A 5.3750 in136.525 mm N/A 1.5625 in39.688 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A CAD Icon (for items table)
74536W N/A 5.3750 in136.525 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
74537 N/A 5.3750 in136.525 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
896 N/A 5.3750 in136.525 mm N/A 2.2500 in57.150 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A CAD Icon (for items table)
99537 N/A 5.3750 in136.525 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
EE580537 N/A 5.3750 in136.525 mm N/A 3.1250 in79.375 mm N/A 172000 lbf763000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
LM229140C N/A 5.3750 in136.525 mm N/A 1.2992 in33.000 mm N/A 57400 lbf255000 N N/A 103000 lbf459000 N N/A CAD Icon (for items table)
LM328444 N/A 5.3750 in136.525 mm N/A 1.1563 in29.370 mm N/A 51000 lbf227000 N N/A 84300 lbf375000 N N/A CAD Icon (for items table)
H432640 N/A 5.4995 in139.687 mm N/A 3.0625 in77.788 mm N/A 174000 lbf775000 N N/A 265000 lbf1180000 N N/A CAD Icon (for items table)
455959 N/A 5 1/2 in139.700 mm N/A 3.5000 in88.900 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
73551 N/A 5 1/2 in139.700 mm N/A 1.2450 in31.623 mm N/A 65800 lbf293000 N N/A 77000 lbf342000 N N/A CAD Icon (for items table)
74550 N/A 5 1/2 in139.700 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
74550A N/A 5 1/2 in139.700 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
74550P N/A 5 1/2 in139.700 mm N/A 1.875 in47.625 mm N/A 102000 lbf453000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
82550 N/A 5 1/2 in139.700 mm N/A 2.2300 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table)
898 N/A 5 1/2 in139.700 mm N/A 2.2500 in57.150 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A CAD Icon (for items table)
898A N/A 5 1/2 in139.700 mm N/A 2.2500 in57.150 mm N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A CAD Icon (for items table)
899 N/A 5 1/2 in139.700 mm N/A 2.3125 in58.738 mm N/A 101000 lbf448000 N N/A 159000 lbf708000 N N/A CAD Icon (for items table)
99550 N/A 5 1/2 in139.700 mm N/A 2.6250 in66.675 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
EE107055 N/A 5 1/2 in139.700 mm N/A 2.9375 in74.613 mm N/A 176000 lbf784000 N N/A 263000 lbf1170000 N N/A CAD Icon (for items table)
EE450551 N/A 5 1/2 in139.700 mm N/A 3.6875 in93.663 mm N/A 237000 lbf1050000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table)
EE540550 N/A 5 1/2 in139.700 mm N/A 3.4375 in87.313 mm N/A 185000 lbf823000 N N/A 246000 lbf1090000 N N/A CAD Icon (for items table)
EE750558 N/A 5 1/2 in139.700 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A CAD Icon (for items table)
EE750558W N/A 5 1/2 in139.700 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A CAD Icon (for items table)
EE750562 N/A 5 1/2 in139.700 mm N/A 2.4375 in61.913 mm N/A 174000 lbf775000 N N/A 196000 lbf871000 N N/A CAD Icon (for items table)
HH231649 N/A 5 1/2 in139.700 mm N/A 3.4375 in87.313 mm N/A 257000 lbf1140000 N N/A 302000 lbf1340000 N N/A CAD Icon (for items table)
HH234031 N/A 5 1/2 in139.700 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
HH234032 N/A 5 1/2 in139.700 mm N/A 3.6875 in93.663 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
HM231132 N/A 5 1/2 in139.700 mm N/A 2.2300 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A CAD Icon (for items table)
KLL428349 N/A 5 1/2 in139.700 mm N/A 0.8125 in20.638 mm N/A 25500 lbf113000 N N/A 47400 lbf211000 N N/A CAD Icon (for items table)
LL428349 N/A 5 1/2 in139.700 mm N/A 0.8125 in20.638 mm N/A 25500 lbf113000 N N/A 47400 lbf211000 N N/A CAD Icon (for items table)
LM328448 N/A 5 1/2 in139.700 mm N/A 1.1563 in29.370 mm N/A 51000 lbf227000 N N/A 84300 lbf375000 N N/A CAD Icon (for items table)
GLL428349 N/A 5 1/2 in139.700 mm N/A 0.8125 in20.638 mm N/A 25500 lbf113000 N N/A 47400 lbf211000 N N/A CAD Icon (for items table)
HM129843 N/A 5.5105 in139.967 mm N/A 2.3125 in58.738 mm N/A 98900 lbf440000 N N/A 171000 lbf761000 N N/A CAD Icon (for items table)
74556 N/A 5.5108 in139.974 mm N/A 1.875 in47.625 mm N/A 79500 lbf354000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
99553 N/A 5.5108 in139.974 mm N/A 2.8125 in71.438 mm N/A 132000 lbf585000 N N/A 211000 lbf938000 N N/A CAD Icon (for items table)
74551X N/A 5.5118 in140 mm N/A 1.875 in47.625 mm N/A 79500 lbf354000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE455055X N/A 5.5118 in140 mm N/A 3.5000 in88.900 mm N/A 185000 lbf824000 N N/A 258000 lbf1150000 N N/A CAD Icon (for items table)
36686 N/A 5.625 in142.875 mm N/A 1.1250 in28.575 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
48684 N/A 5.625 in142.875 mm N/A 1.5625 in39.688 mm N/A 64400 lbf286000 N N/A 126000 lbf560000 N N/A CAD Icon (for items table)
48685 N/A 5.625 in142.875 mm N/A 1.5625 in39.688 mm N/A 64400 lbf286000 N N/A 126000 lbf560000 N N/A CAD Icon (for items table)
48686 N/A 5.625 in142.875 mm N/A 1.6875 in42.863 mm N/A 60700 lbf270000 N N/A 116000 lbf515000 N N/A CAD Icon (for items table)
73562 N/A 5.625 in142.875 mm N/A 1.2450 in31.623 mm N/A 65800 lbf293000 N N/A 77000 lbf342000 N N/A CAD Icon (for items table)
82562 N/A 5.625 in142.875 mm N/A 2.2300 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table)
82562A N/A 5.625 in142.875 mm N/A 2.2300 in56.642 mm N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table)
HM231136 N/A 5.625 in142.875 mm N/A 2.2300 in56.642 mm N/A 134000 lbf597000 N N/A 210000 lbf932000 N N/A CAD Icon (for items table)
LM229147C N/A 5.625 in142.875 mm N/A 1.2992 in33.000 mm N/A 57400 lbf255000 N N/A 103000 lbf459000 N N/A CAD Icon (for items table)
1701 - 1750 of 2507 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »