Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 876 - 900 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

475X 475 2.1654 in
55.001
mm
1.1420 in
29.007
mm
29900 lbf
133000
N
41900 lbf
186000
N
557 555 2.1654 in
55.001
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
622X 615 2.1654 in
55.001
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
NA385 N/A 2.1654 in
55.001
mm
1.03125 in
26.194
mm
N/A N/A
622A 615 2.1656 in
55.006
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
386 385 2.1840 in
55.474
mm
0.8640 in
21.946
mm
20500 lbf
91000
N
24100 lbf
107000
N
28680 28600 2 3/16 in
55.563
mm
0.9688 in
24.608
mm
27700 lbf
123000
N
32000 lbf
142000
N
466-S 455 2 3/16 in
55.563
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
5566 5500 2 3/16 in
55.563
mm
1.7230 in
43.764
mm
53200 lbf
237000
N
73500 lbf
327000
N
72218 72000 2 3/16 in
55.563
mm
1.2910 in
32.791
mm
37100 lbf
165000
N
39400 lbf
175000
N
72218C 72000C 2 3/16 in
55.563
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
72219C 72000C 2 3/16 in
55.563
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
HM813840 HM813800 2 3/16 in
55.563
mm
1.4375 in
36.513
mm
51500 lbf
229000
N
57600 lbf
256000
N
389 385 2.1880 in
55.575
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
66583 66500 2.1950 in
55.753
mm
1.2500 in
31.750
mm
34800 lbf
155000
N
39900 lbf
178000
N
28682 28600 2 1/4 in
57.15
mm
0.9688 in
24.608
mm
27700 lbf
123000
N
32000 lbf
142000
N
28682P 28600 2 1/4 in
57.15
mm
0.9688 in
24.608
mm
27700 lbf
123000
N
32000 lbf
142000
N
29665 29600 2 1/4 in
57.15
mm
1.0000 in
25.400
mm
24800 lbf
111000
N
37200 lbf
166000
N
33225 33000 2 1/4 in
57.15
mm
1.1875 in
30.163
mm
31100 lbf
138000
N
44300 lbf
197000
N
33225A 33000 2 1/4 in
57.15
mm
1.1875 in
30.163
mm
28800 lbf
128000
N
44300 lbf
197000
N
387 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
387A 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
387AS 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
387-S 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
387W 385 2 1/4 in
57.15
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
  Results 876 - 900 of 1000 « 36 37 38 39 40 
<