Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 901 - 925 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

390 395 2 1/4 in
57.15
mm
0.8660 in
21.996
mm
22200 lbf
98900
N
28100 lbf
125000
N
3958 3900 2 1/4 in
57.15
mm
1.4330 in
36.398
mm
31200 lbf
139000
N
43000 lbf
191000
N
39580 39500 2 1/4 in
57.15
mm
1.1875 in
30.163
mm
37500 lbf
167000
N
50300 lbf
224000
N
39581 39500 2 1/4 in
57.15
mm
1.1875 in
30.163
mm
37500 lbf
167000
N
50300 lbf
224000
N
3979 3900 2 1/4 in
57.15
mm
1.1830 in
30.048
mm
31200 lbf
139000
N
43000 lbf
191000
N
45289 45200 2 1/4 in
57.15
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
45290 45200 2 1/4 in
57.15
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
45290CA 45200 2 1/4 in
57.15
mm
1.2188 in
30.958
mm
40800 lbf
182000
N
42600 lbf
189000
N
45291 45200 2 1/4 in
57.15
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
462 455 2 1/4 in
57.15
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
462A 455 2 1/4 in
57.15
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
462W 455 2 1/4 in
57.15
mm
1.1542 in
29.317
mm
30500 lbf
136000
N
37200 lbf
166000
N
469 455 2 1/4 in
57.15
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
555-S 555 2 1/4 in
57.15
mm
1.4440 in
36.678
mm
50800 lbf
226000
N
55700 lbf
248000
N
623 615 2 1/4 in
57.15
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
623A 615 2 1/4 in
57.15
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
623V 615 2 1/4 in
57.15
mm
1.625 in
41.275
mm
55300 lbf
246000
N
54800 lbf
244000
N
635 635 2 1/4 in
57.15
mm
1.625 in
41.275
mm
52400 lbf
233000
N
67000 lbf
298000
N
6375 6300 2 1/4 in
57.15
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
6387 6300 2 1/4 in
57.15
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
6455 6400 2 1/4 in
57.15
mm
2.1350 in
54.229
mm
92400 lbf
411000
N
104000 lbf
463000
N
6465 6400 2 1/4 in
57.15
mm
2.1350 in
54.229
mm
92400 lbf
411000
N
104000 lbf
463000
N
65225 65000 2 1/4 in
57.15
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
66225 66000 2 1/4 in
57.15
mm
1.2500 in
31.750
mm
39700 lbf
177000
N
37300 lbf
166000
N
66587 66500 2 1/4 in
57.15
mm
1.2500 in
31.750
mm
34800 lbf
155000
N
39900 lbf
178000
N
  Results 901 - 925 of 1000 « 36 37 38 39 40 
<