All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 901 - 925 of 1000 « 36 37 38 39 40 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

390 395 2 1/4 in
57.15
mm
0.8660 in
21.996
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
3958 3900 2 1/4 in
57.15
mm
1.4330 in
36.398
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
39580 39500 2 1/4 in
57.15
mm
1.1875 in
30.163
mm
37500 lbf
167000
N
50300 lbf
224000
N
CAD Icon (for items table)
39581 39500 2 1/4 in
57.15
mm
1.1875 in
30.163
mm
37500 lbf
167000
N
50300 lbf
224000
N
CAD Icon (for items table)
3979 3900 2 1/4 in
57.15
mm
1.1830 in
30.048
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
45289 45200 2 1/4 in
57.15
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
45290 45200 2 1/4 in
57.15
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
45290CA 45200 2 1/4 in
57.15
mm
1.2188 in
30.958
mm
40800 lbf
182000
N
42600 lbf
189000
N
CAD Icon (for items table)
45291 45200 2 1/4 in
57.15
mm
1.2188 in
30.958
mm
34500 lbf
153000
N
42600 lbf
189000
N
CAD Icon (for items table)
462 455 2 1/4 in
57.15
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
462A 455 2 1/4 in
57.15
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
462W 455 2 1/4 in
57.15
mm
1.1542 in
29.317
mm
30500 lbf
136000
N
37200 lbf
166000
N
CAD Icon (for items table)
469 455 2 1/4 in
57.15
mm
1.1542 in
29.317
mm
36100 lbf
161000
N
37200 lbf
166000
N
CAD Icon (for items table)
555-S 555 2 1/4 in
57.15
mm
1.4440 in
36.678
mm
50800 lbf
226000
N
55700 lbf
248000
N
CAD Icon (for items table)
623 615 2 1/4 in
57.15
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
623A 615 2 1/4 in
57.15
mm
1.625 in
41.275
mm
46600 lbf
207000
N
54800 lbf
244000
N
CAD Icon (for items table)
623V 615 2 1/4 in
57.15
mm
1.625 in
41.275
mm
55300 lbf
246000
N
54800 lbf
244000
N
CAD Icon (for items table)
635 635 2 1/4 in
57.15
mm
1.625 in
41.275
mm
52400 lbf
233000
N
67000 lbf
298000
N
CAD Icon (for items table)
6375 6300 2 1/4 in
57.15
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
CAD Icon (for items table)
6387 6300 2 1/4 in
57.15
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
CAD Icon (for items table)
6455 6400 2 1/4 in
57.15
mm
2.1350 in
54.229
mm
92400 lbf
411000
N
104000 lbf
463000
N
CAD Icon (for items table)
6465 6400 2 1/4 in
57.15
mm
2.1350 in
54.229
mm
92400 lbf
411000
N
104000 lbf
463000
N
CAD Icon (for items table)
65225 65000 2 1/4 in
57.15
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
CAD Icon (for items table)
66225 66000 2 1/4 in
57.15
mm
1.2500 in
31.750
mm
39700 lbf
177000
N
37300 lbf
166000
N
CAD Icon (for items table)
66587 66500 2 1/4 in
57.15
mm
1.2500 in
31.750
mm
34800 lbf
155000
N
39900 lbf
178000
N
CAD Icon (for items table)
  Results 901 - 925 of 1000 « 36 37 38 39 40