All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 926 - 950 of 1000 « 36 37 38 39 40 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

72225C 72000C 2 1/4 in
57.15
mm
1.2910 in
32.791
mm
48200 lbf
214000
N
46800 lbf
208000
N
CAD Icon (for items table)
78225 78000 2 1/4 in
57.15
mm
1.3085 in
33.236
mm
45600 lbf
203000
N
43400 lbf
193000
N
CAD Icon (for items table)
78225C 78000C 2 1/4 in
57.15
mm
1.3085 in
33.236
mm
53200 lbf
237000
N
52600 lbf
234000
N
CAD Icon (for items table)
HH814540 HH814500 2 1/4 in
57.15
mm
2.2500 in
57.150
mm
76100 lbf
339000
N
95000 lbf
423000
N
CAD Icon (for items table)
L507949 L507900 2 1/4 in
57.15
mm
0.7188 in
18.258
mm
14100 lbf
62700
N
21500 lbf
95600
N
CAD Icon (for items table)
LL408049 LL408000 2 1/4 in
57.15
mm
0.5000 in
12.700
mm
8120 lbf
36100
N
10500 lbf
46800
N
CAD Icon (for items table)
388A 385 2.2650 in
57.531
mm
0.8640 in
21.946
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
388XS 385 2.2827 in
57.981
mm
0.8640 in
21.946
mm
22200 lbf
98600
N
24100 lbf
107000
N
CAD Icon (for items table)
3981 3900 2.3125 in
58.738
mm
1.1830 in
30.048
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
65231 65000 2.3125 in
58.738
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
CAD Icon (for items table)
3978 3900 2.3437 in
59.530
mm
1.1830 in
30.048
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
65235 65000 2.3575 in
59.881
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
CAD Icon (for items table)
745 745 2.3595 in
59.931
mm
1.8375 in
46.673
mm
71400 lbf
318000
N
93800 lbf
417000
N
CAD Icon (for items table)
66589 66500 2.3611 in
59.972
mm
1.2500 in
31.750
mm
41200 lbf
183000
N
39900 lbf
178000
N
CAD Icon (for items table)
28980 28900 2.3613 in
59.977
mm
1.0000 in
25.400
mm
23800 lbf
106000
N
33500 lbf
149000
N
CAD Icon (for items table)
66586 66500 2.3613 in
59.977
mm
1.2500 in
31.750
mm
34800 lbf
155000
N
39900 lbf
178000
N
CAD Icon (for items table)
39236 39000 2.3617 in
59.987
mm
0.8661 in
21.999
mm
25800 lbf
115000
N
27000 lbf
120000
N
CAD Icon (for items table)
3977X 3900 2.3617 in
59.987
mm
1.1024 in
28.001
mm
31200 lbf
139000
N
43000 lbf
191000
N
CAD Icon (for items table)
558-S 555 2.3617 in
59.987
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
CAD Icon (for items table)
6391 6300 2.3617 in
59.987
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
CAD Icon (for items table)
H913840 N/A 2.3617 in
59.987
mm
1.5625 in
39.688
mm
61300 lbf
273000
N
57500 lbf
256000
N
CAD Icon (for items table)
HM813839 HM813800 2.3617 in
59.987
mm
1.4375 in
36.513
mm
51500 lbf
229000
N
57600 lbf
256000
N
CAD Icon (for items table)
HM813839P HM813800 2.3617 in
59.987
mm
1.4375 in
36.513
mm
51500 lbf
229000
N
57600 lbf
256000
N
CAD Icon (for items table)
HM911244 HM911200 2.3617 in
59.987
mm
1.2175 in
30.925
mm
44400 lbf
198000
N
41100 lbf
183000
N
CAD Icon (for items table)
29580 29500 2.3622 in
60
mm
1.0000 in
25.400
mm
29400 lbf
131000
N
36300 lbf
161000
N
CAD Icon (for items table)
  Results 926 - 950 of 1000 « 36 37 38 39 40