Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cones > Tapered Roller Bearings - Single Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,490 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 951 - 975 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

29582 29500 2.3622 in
60
mm
1.0000 in
25.400
mm
29400 lbf
131000
N
36300 lbf
161000
N
39582A 39500 2.3622 in
60
mm
1.1875 in
30.163
mm
37500 lbf
167000
N
50300 lbf
224000
N
397 395 2.3622 in
60
mm
0.8660 in
21.996
mm
22200 lbf
98900
N
28100 lbf
125000
N
3977 3900 2.3622 in
60
mm
1.1830 in
30.048
mm
31200 lbf
139000
N
43000 lbf
191000
N
476 475 2.3622 in
60
mm
1.1420 in
29.007
mm
32200 lbf
143000
N
41900 lbf
186000
N
6361 6300 2.3622 in
60
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
66585 66500 2.3622 in
60
mm
1.2500 in
31.750
mm
41200 lbf
183000
N
39900 lbf
178000
N
66588 66500 2.3622 in
60
mm
1.2500 in
31.750
mm
41200 lbf
183000
N
39900 lbf
178000
N
NA397 N/A 2.3622 in
60
mm
1.03125 in
26.194
mm
N/A N/A
NA476 N/A 2.3622 in
60
mm
1.2813 in
32.545
mm
N/A N/A
28985 28900 2 3/8 in
60.325
mm
1.0000 in
25.400
mm
23800 lbf
106000
N
33500 lbf
149000
N
3960 3900 2 3/8 in
60.325
mm
1.4330 in
36.398
mm
31200 lbf
139000
N
43000 lbf
191000
N
3980 3900 2 3/8 in
60.325
mm
1.1830 in
30.048
mm
31200 lbf
139000
N
43000 lbf
191000
N
557A 555 2 3/8 in
60.325
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
558 555 2 3/8 in
60.325
mm
1.4440 in
36.678
mm
50800 lbf
226000
N
55700 lbf
248000
N
5582 5500 2 3/8 in
60.325
mm
1.7230 in
43.764
mm
63000 lbf
280000
N
73500 lbf
327000
N
5583 5500 2 3/8 in
60.325
mm
1.7230 in
43.764
mm
63000 lbf
280000
N
73500 lbf
327000
N
5583V 5500 2 3/8 in
60.325
mm
1.7230 in
43.764
mm
63000 lbf
280000
N
73500 lbf
327000
N
558A 555 2 3/8 in
60.325
mm
1.4440 in
36.678
mm
42900 lbf
191000
N
55700 lbf
248000
N
637 635 2 3/8 in
60.325
mm
1.625 in
41.275
mm
52400 lbf
233000
N
67000 lbf
298000
N
6376 6300 2 3/8 in
60.325
mm
2.2050 in
56.007
mm
72300 lbf
321000
N
90900 lbf
404000
N
65237 65000 2 3/8 in
60.325
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
65237A 65000 2 3/8 in
60.325
mm
1.75 in
44.45
mm
54700 lbf
243000
N
66700 lbf
297000
N
78238 78000 2 3/8 in
60.325
mm
1.3085 in
33.236
mm
45600 lbf
203000
N
43400 lbf
193000
N
78238C 78000C 2 3/8 in
60.325
mm
1.3085 in
33.236
mm
53200 lbf
237000
N
52600 lbf
234000
N
  Results 951 - 975 of 1000 « 36 37 38 39 40 
<